LTC4252
LTC4252A

RECOMMENDED FOR NEW DESIGNS

Negative Voltage Hot Swap Controllers

Part Models
24
1ku List Price
Starting From $2.43
Viewing:

Part Details

  • Allows Safe Board Insertion and Removal from a Live –48V Backplane
  • Floating Topology Permits Very High Voltage Operation
  • Current Limit With Circuit Breaker Timer
  • Fast Response Time Limits Peak Fault Current
  • Programmable Soft-Start Current Limit
  • Programmable Timer with Drain Voltage Accelerated Response
  • ±1% Undervoltage/Overvoltage Threshold Accuracy (LTC4252A)
  • Adjustable Undervoltage/Overvoltage Protection
  • LTC4252-1/LTC4252A-1: Latch Off After Fault
  • LTC4252-2/LTC4252A-2: Automatic Retry After Fault
  • Available in 8-Pin and 10-Pin MSOP Packages
LTC4252
LTC4252A
Negative Voltage Hot Swap Controllers
–48V/2.5A Hot Swap Controller Start-Up Behavior Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 2
LTC4253
LTC4253A
–48V Hot Swap Controller with Sequencer
LTC4261 PRODUCTION Negative Voltage Hot Swap Controllers with ADC and I²C Monitoring
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4252C-1
  • LTC4252C-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on ltc4252-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed