LTC4366

RECOMMENDED FOR NEW DESIGNS

High Voltage Surge Stopper

Part Details

  • Rugged Floating Topology
  • Wide Operating Voltage Range: 9V to >500V
  • Adjustable Output Clamp Voltage
  • Controls N-Channel MOSFET
  • Adjustable Protection Timer
  • Internal 9 Second Cool-Down Timer
  • Shutdown IQ < 14μA
  • Available in 8-Lead TSOT and 8-Lead 3mm × 2mm DFN Packages
LTC4366
High Voltage Surge Stopper
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power Monitors 1
LT2940 PRODUCTION Power and Current Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4366-1
  • LTC4366-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2150A-C

28V, 5A MIL-STD-1275D Surge Stopper (Featuring LTC4366HTS8-2 and LT4363HS-2)

Product Details

Demonstration circuit 2150A uses the LTC4366-2 and LT4363-2 surge stoppers to satisfy MIL-STD-1275D. This specification, created by the United States Department of Defense, sets down requirements of electrical systems powered from a military vehicle’s 28V power supply. DC2150A’s output voltage is limited to 44V when faced with MIL-STD-1275D’s onerous surge, spike, and ripple conditions. In most circumstances, satisfying MIL-STD-1275D is as simple as placing this circuit in front of a 44V tolerant device. The default version, DC2150A-C, provides a minimum of 4A to the output in all conditions except the ±7V ripple condition (14Vpeak-to-peak). During the ripple condition, DC2150A-C provides a minimum of 2.8A to the load. Exceeding 2.8A during the input ripple condition may cause DC2150A-C to timeout and shutoff in less than MIL-STD-1275D’s one minute ripple ride-through requirement.

eval board
DC1850A-A

LTC4366-1 Demoboard | Very High Voltage Surge Stopper with Latchoff

Product Details

DC1850A-A: Demo Board for the LTC4366-1/LTC4366-2 High Voltage Surge Stopper.


 


eval board
DC1850A-B

LTC4366-2 Demoboard | Very High Voltage Surge Stopper with Auto-Retry

Product Details

DC1850A-B: Demo Board for the LTC4366-1/LTC4366-2 High Voltage Surge Stopper.


 


DC2150A-C
28V, 5A MIL-STD-1275D Surge Stopper (Featuring LTC4366HTS8-2 and LT4363HS-2)
DC1850A-A
LTC4366-1 Demoboard | Very High Voltage Surge Stopper with Latchoff
DC1850A-B
LTC4366-2 Demoboard | Very High Voltage Surge Stopper with Auto-Retry

Latest Discussions

Recently Viewed