LTC4359

RECOMMENDED FOR NEW DESIGNS

Ideal Diode Controller with Reverse Input Protection

Part Details

  • Reduces Power Dissipation by Replacing a Power Schottky Diode
  • Wide Operating Voltage Range: 4V to 80V
  • Reverse Input Protection to – 40V
  • Low 9µA Shutdown Current
  • Low 150μA Operating Current
  • Smooth Switchover without Oscillation
  • Controls Single or Back-to-Back N-Channel MOSFETs
  • Available in 6-Pin (2mm × 3mm) DFN, 8-Lead MSOP and 8-Lead SO Packages
  • AEC-Q100 Qualified for Automotive Applications
LTC4359
Ideal Diode Controller with Reverse Input Protection
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4359
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1676A

LTC4359DCB Demoboard: 28V, 20A Ideal Diode and Switch with Reverse Input Protection

Product Details

DC1676A: Demo Board for LTC4359 Ideal Diode Controller with Reverse Input Protection.


 


eval board
DC1502A

LTC4359DCB Demo Board | 12V, 20A Ideal Diode with Reverse Input Protection

Product Details

DC1502A: Demo Board for the LTC4359 Ideal Diode Controller with Reverse Input Protection.

DC1676A
LTC4359DCB Demoboard: 28V, 20A Ideal Diode and Switch with Reverse Input Protection
DC1502A
LTC4359DCB Demo Board | 12V, 20A Ideal Diode with Reverse Input Protection

Latest Discussions