LTC4252B
LTC4252C

RECOMMENDED FOR NEW DESIGNS

Negative Voltage Hot Swap Controllers

Part Models
24
1ku List Price
Starting From $2.43

Part Details

  • Allows Safe Board Insertion and Removal from a Live –48V Backplane
  • Floating Topology Permits Very High Voltage Operation
  • Current Limit With Circuit Breaker Timer
  • Fast Response Time Limits Peak Fault Current
  • Programmable Soft-Start Current Limit
  • Programmable Timer with Drain Voltage Accelerated Response
  • ±1% Undervoltage/Overvoltage Threshold (LTC4252C)
  • Improved Ruggedness Shunt Regulator
  • Adjustable Undervoltage/Overvoltage Protection
  • LTC4252B-1/LTC4252C-1: Latch Off After Fault
  • LTC4252B-2/LTC4252C-2: Automatic Retry After Fault
  • Available in 8-Pin and 10-Pin MSOP Packages
LTC4252B
LTC4252C
Negative Voltage Hot Swap Controllers
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4252C-1
  • LTC4252C-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC787A-B

LTC4252CCMS-2 Demoboard | Negative Voltage Hot Swap Controller in an AdvancedTCA Application, Auto Retry After Fault

Product Details

DC787A-B: Demo Board for the LTC4252B-1/LTC4252B-2 LTC4252C-1/LTC4252C-2 Negative Voltage Hot Swap Controllers.

eval board
DC787A-A

LTC4252CCMS-1 Demo Board | Negative Voltage Hot Swap Controller in an AdvancedTCA Application, Latch Off After Fault

Product Details

DC787A-A: Demo Board for the LTC4252B-1/ LTC4252B-2/ LTC4252C-1/ LTC4252C-2 Negative Voltage Hot Swap Controllers.

DC787A-B
LTC4252CCMS-2 Demoboard | Negative Voltage Hot Swap Controller in an AdvancedTCA Application, Auto Retry After Fault
DC787A-A
LTC4252CCMS-1 Demo Board | Negative Voltage Hot Swap Controller in an AdvancedTCA Application, Latch Off After Fault

Latest Discussions

No discussions on LTC4252B-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed