LTC4244

PRODUCTION

Rugged, CompactPCI Bus Hot Swap Controllers

Part Models
8
1ku List Price
Starting From $5.18
Viewing:

Part Details

  • Controls –12V, 3.3V, 5V and 12V Supplies
  • ±14.4V Absolute Maximum Rating for 12VIN and –12VIN Input Pins
  • Insensitive to Supply Voltage Transients
  • Adjustable Foldback Current Limit with Circuit Breaker
  • LOCAL_PCI_RST# Logic On-Chip
  • PRECHARGE Output Biases I/O Pins During Card Insertion and Extraction
  • LTC4244-1 Designed for Applications without –12V
  • Available in 20-Lead Narrow SSOP Package
LTC4244
Rugged, CompactPCI Bus Hot Swap Controllers
Figure 1. Typical Compact PCI Application Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
PCI Hot Swap Controllers 2
LTC4245 LAST TIME BUY Multiple Supply Hot Swap Controller with I2C Compatible Monitoring
LTC4240 PRODUCTION CompactPCI Hot Swap Controller with I2C Compatible Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed