LTC4232-1

RECOMMENDED FOR NEW DESIGNS

5A Integrated Hot Swap Controller

Part Models
4
1ku List Price
Starting From $4.01
Viewing:

Part Details

  • Reduced 16ms Turn-On Delay
  • Small Footprint
  • 33mΩ MOSFET with RSENSE
  • Wide Operating Voltage Range: 2.9V to 15V
  • Adjustable, 10% Accurate Current Limit
  • Current and Temperature Monitor Outputs
  • Overtemperature Protection
  • Adjustable Current Limit Timer Before Fault
  • Power Good and Fault Outputs
  • Adjustable Inrush Current Control
  • 2% Accurate Undervoltage and Overvoltage Protection
  • Pin Compatible with LTC4217 (DFN Package Only)
  • Available in 16-Lead 5mm × 3mm DFN Package
LTC4232-1
5A Integrated Hot Swap Controller
12V, 5A Card Resident Application with Auto-Retry Power-Up Waveforms Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LTC4217 RECOMMENDED FOR NEW DESIGNS 2A Integrated Hot Swap Controller
LTC4232 RECOMMENDED FOR NEW DESIGNS 5A Integrated Hot Swap Controller
LTC4233 RECOMMENDED FOR NEW DESIGNS 10A Guaranteed SOA Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4232
  • LTC4232-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1886B-B

LTC4232IDHC-1 Demo Board | 5A Integrated Hot Swap Controller with 16ms Turn-On Delay

Product Details

Demonstration circuit 1886B features the LTC4232 and the LTC4232-1 5A integrated Hot Swap controllers. The LTC4232 is ideally suited for demanding power distribution control in 2.9V to 15V applications for hot board insertion protection, high side power switching, and electronic circuit breaker functions.


 

DC1886B-B
LTC4232IDHC-1 Demo Board | 5A Integrated Hot Swap Controller with 16ms Turn-On Delay
DC1886B - Schematic

Latest Discussions

No discussions on ltc4232-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed