LTC4233

RECOMMENDED FOR NEW DESIGNS

10A Guaranteed SOA Hot Swap Controller

Part Models
6
1ku List Price
Starting From $4.72
Viewing:

Part Details

  • Allows Safe Board Insertion into a Live Backplane
  • Small Footprint
  • 10mΩ MOSFET Including RSENSE
  • Safe Operating Area Guaranteed at 41W, 30ms
  • Wide Operating Voltage Range: 2.9V to 15V
  • Adjustable, 11% Accurate Current Limit
  • Current and Temperature Monitor Outputs
  • Overtemperature Protection
  • Adjustable Current Limit Timer Before Fault
  • Power Good and Fault Outputs
  • Adjustable Inrush Current Control
  • 2.5% Accurate Undervoltage and Overvoltage Protection
  • Available in 38-Lead (5mm × 9mm) QFN Package
  • Pin Compatible with LTC4234
LTC4233
10A Guaranteed SOA Hot Swap Controller
12V, 10A Card Resident Application with Auto-Retry Power-Up Waveforms Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LTC4232 RECOMMENDED FOR NEW DESIGNS 5A Integrated Hot Swap Controller
LTC4234 RECOMMENDED FOR NEW DESIGNS 20A Guaranteed SOA Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4233
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2116A-B

LTC4233 Demo Board | 10A Guaranteed SOA Hot Swap Controller

Product Details

Demonstration circuit 2116A features the LTC4233/LTC4234 10A/20A Guaranteed SOA Hot Swap Controllers. The LTC4233 and LTC4234 are ideally suited for compact power distribution control in 2.9V to 15V applications for hot board insertion protection, high side power switching, and electronic circuit breaker functions.

DC2116A-B
LTC4233 Demo Board | 10A Guaranteed SOA Hot Swap Controller
DC2116A - Schematic

Latest Discussions

Recently Viewed