LTC2926

RECOMMENDED FOR NEW DESIGNS

MOSFET-Controlled Power Supply Tracker

Part Models
8
1ku List Price
Starting From $3.75
Viewing:

Part Details

  • Flexible Power Supply Tracking and Sequencing
  • Adjustable Ramp Rates, Offsets and Time Delays
  • Controls Three Supplies with Series MOSFETs
  • Integrated Remote Sense Switching
  • FAULT Input/Output
  • STATUS Output/Power Good Input
  • Available in 20-Lead Narrow SSOP and 20-Lead QFN (4mm × 5mm) Packages
LTC2926
MOSFET-Controlled Power Supply Tracker
Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC2926
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC948A

LTC2926 | MOSFET-Controller Power Supply Tracker

Product Details

DC948A: Demo Board for the LTC2926 MOSFET-Controlled Power Supply Tracker.

DC948A
LTC2926 | MOSFET-Controller Power Supply Tracker
DC948A - Schematic

Latest Discussions

No discussions on ltc2926 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed