LTC2922

RECOMMENDED FOR NEW DESIGNS

Power Supply Tracker with Input Monitors

Part Models
12
1ku List Price
Starting From $4.13

Part Details

  • Tracks Multiple Supplies with MOSFET Switches
  • Monitors 5 Input Voltages Including VCC
  • Guaranteed Threshold Accuracy: ±1% at 0.5V
  • Automatic Remote Sense Switching
  • Adjustable Supply Ramp Rate
  • Overvoltage Monitor
  • Adjustable Electronic Circuit Breaker
  • Adjustable Power-Good Delay
  • Available for VCC Supply Voltages of 5V, 3.3V and 2.5V
  • Available in 16-Pin Narrow SSOP (LTC2921 Series) and 20-Pin TSSOP (LTC2922 Series)
LTC2922
Power Supply Tracker with Input Monitors
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC2922
  • LTC2922-2.5
  • LTC2922-3.3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC740A-B

LTC2922IF-3.3 | Tracker/Sequencer Demo Board, VCC = 3.3V

Product Details

DC740A-B: Demo Board for the LTC2922 Power Supply Tracker with Input Monitors.


 


eval board
DC740A-C

LTC2922IF-2.5 | Tracker/Sequencer Demo Board, VCC = 2.5V

Product Details

DC740A-C: Demo Board for the LTC2922 Power Supply Tracker with Input Monitors.


 


eval board
DC740A-A

LTC2922IF | Tracker/Sequencer Demo Board, VCC = 5V

Product Details

DC740A-A: Demo Board for the LTC2922 Power Supply Tracker with Input Monitors.


 


DC740A-B
LTC2922IF-3.3 | Tracker/Sequencer Demo Board, VCC = 3.3V
DC740A-C
LTC2922IF-2.5 | Tracker/Sequencer Demo Board, VCC = 2.5V
DC740A-A
LTC2922IF | Tracker/Sequencer Demo Board, VCC = 5V

Latest Discussions

No discussions on LTC2922 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed