LTC2921

RECOMMENDED FOR NEW DESIGNS

Power Supply Tracker with Input Monitors

Part Models
12
1ku List Price
Starting From $4.16
Viewing:

Part Details

  • Tracks Multiple Supplies with MOSFET Switches
  • Monitors 5 Input Voltages Including VCC
  • Guaranteed Threshold Accuracy: ±1% at 0.5V
  • Automatic Remote Sense Switching
  • Adjustable Supply Ramp Rate
  • Overvoltage Monitor
  • Adjustable Electronic Circuit Breaker
  • Adjustable Power-Good Delay
  • Available for VCC Supply Voltages of 5V, 3.3V and 2.5V
  • Available in 16-Pin Narrow SSOP (LTC2921 Series) and 20-Pin TSSOP (LTC2922 Series)
LTC2921
Power Supply Tracker with Input Monitors
Three-Supply Tracker and Monitor (5V, 3.3V, 2.5V) Load Voltage Ramp-Up and Power-Good Activation Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC2921
  • LTC2921-2.5
  • LTC2921-3.3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on ltc2921 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed