LTC2920

RECOMMENDED FOR NEW DESIGNS

Single/Dual Power Supply Margining Controller

Part Models
9
1ku List Price
Starting From $1.72

Part Details

  • Margin Voltage Precision <0.4%
  • 400:1 Current Programming Range
  • Symmetric/Asymmetric High and Low Voltage Margining
  • Single Control Pin per Supply-High, Float, Low
  • Single Current Setting Resistor per Supply
  • Wide VCC Compliance 2.3V < VCC < 6V
  • Wide Output Compliance 0.6V < VMARGIN < (VCC - 0.6V)
  • Single in 5-Pin ThinSOT (LTC2920-1)
  • Dual in 8-Pin MSOP (LTC2920-2)
LTC2920
Single/Dual Power Supply Margining Controller
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 2

Technical Articles 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 2
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
LTC2970
LTC2970-1
Dual I2C Power Supply Monitor and Margining Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC543A

LTC2920-2CMS8 LTC1628CG | LTC2920 with Dual DC to DC Converter, 7V to 24V Input, 5V @ 12A max = VOUT1, 3.3V @ 12A max = VOUT2

Product Details

DC543A Demo Board for:
LTC1628 High Efficiency, 2-Phase Synchronous Step-Down Switching Regulator
LTC2920 Single/Dual Power Supply Margining Controller

eval board
DC563A

LTC2920 Single (-1) & Dual (-2) Margining Controller

Product Details

DC563A: Demo Board for the LTC2920 Single (-1) & Dual (-2) Margining Controller.


 


DC543A
LTC2920-2CMS8 LTC1628CG | LTC2920 with Dual DC to DC Converter, 7V to 24V Input, 5V @ 12A max = VOUT1, 3.3V @ 12A max = VOUT2
DC563A
LTC2920 Single (-1) & Dual (-2) Margining Controller

Latest Discussions

No discussions on LTC2920 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed