LT8580

RECOMMENDED FOR NEW DESIGNS

Boost/SEPIC/Inverting DC/DC Converter with 1A, 65V Switch, Soft-Start and Synchronization

Part Models
16
1ku List Price
Starting From $2.84

Part Details

  • 1A, 65V Power Switch
  • Adjustable Switching Frequency
  • Single Feedback Resistor Sets VOUT
  • Synchronizable to External Clock
  • High Gain SHDN Pin Accepts Slowly Varying Input Signals
  • Wide Input Voltage Range: 2.55V to 40V
  • Low VCESAT Switch: 400mV at 0.75A (Typical)
  • Integrated Soft-Start Function
  • Easily Configurable as a Boost, SEPIC, or Inverting Converter
  • User Configurable Undervoltage Lockout (UVLO)
  • Pin Compatible with LT3580
  • Tiny Thermally Enhanced 8-Lead 3mm × 3mm DFN and 8-Lead MSOP Packages
  • AEC-Q100 Qualified for Automotive Applications
LT8580
Boost/SEPIC/Inverting DC/DC Converter with 1A, 65V Switch, Soft-Start and Synchronization
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Boost Regulators 1
LT8330 RECOMMENDED FOR NEW DESIGNS Low IQ Boost/SEPIC/Inverting Converter with 1A, 60V Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2186A-A

LT8580 Demo Board | Boost, 3V ≤ VIN ≤ 10V, VOUT = 12V @ 120mA

Product Details

Demonstration circuits 2186A-A and 2186A-B feature the LT8580EDD in boost/inverting configurations. The demo circuits demonstrate small size and low component count. The DC2186A-A boost demo board is designed to convert a 3V to 10V source to 12V at 120mA. The DC2186A-B two inductor inverting (Cuk) demo board converts a 5V to 12V source to –12V at 150mA. Please refer to figures in the manual for maximum load current at different input voltage levels.

eval board
DC2186A-B

LT8580 Demo Board | Two Inductor Inverting (Cuk), 5V ≤ VIN ≤ 12V, VOUT = -12V @ 150mA

Product Details

Demonstration circuits 2186A-A and 2186A-B feature the LT8580EDD in boost/inverting configurations. The demo circuits demonstrate small size and low component count. The DC2186A-B two inductor inverting (Cuk) demo board converts a 5V to 12V source to –12V at 150mA. Please refer to the manual for maximum load current at different input voltage levels.

DC2186A-A
LT8580 Demo Board | Boost, 3V ≤ VIN ≤ 10V, VOUT = 12V @ 120mA
DC2186A-B
LT8580 Demo Board | Two Inductor Inverting (Cuk), 5V ≤ VIN ≤ 12V, VOUT = -12V @ 150mA

Latest Discussions

Recently Viewed