LT3480

PRODUCTION

36V, 2A, 2.4MHz Step-Down Switching Regulator with 70µA Quiescent Current

Part Models
12
1ku List Price
Starting From $4.13

Part Details

  • Wide Input Range:
    • Operation from 3.6V to 36V
    • Over-Voltage Lockout Protects Circuits through 60V Transient
  • 2A Maximum Output Current
  • Low Ripple Burst Mode® Operation
    • 70µA IQ at 12VIN to 3.3VOUT
    • Output Ripple < 15mV
  • Adjustable Switching Frequency: 200kHz to 2.4MHz
  • Low Shutdown Current: IQ < 1µA
  • Integrated Boost Diode
  • Synchronizable Between 250kHz to 2MHz
  • Power Good Flag
  • Saturating Switch Design: 0.25Ω On-Resistance
  • 0.790V Feedback Reference Voltage
  • Output Voltage: 0.79V to 20V
  • Soft-Start Capability
  • Small 10-Pin Thermally Enhanced MSOP and (3mm × 3mm) DFN Packages
LT3480
36V, 2A, 2.4MHz Step-Down Switching Regulator with 70µA Quiescent Current
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3480
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1212A-A

LT3480EDD Demo Board | (DFN) EN55022 Compliant, Micropower, 6.3V ≤ VIN ≤ 38V (60V Transients), VOUT = 5V at 2A

Product Details

Demonstration circuit 1212A-A is a monolithic step-down DC/DC switching regulatro featuring the LT3480 in the 3 × 3 DFN-10 package. The demo board provides 5V at 2A from a 6.3V to 38V input and has transient protection up to 60V. The demo boards default switching frequency is 800kHz, but the LT3480 has a SYNC pin which allows frequency synchronization to an external clock over a 250kHz to 2MHz range. The LT3480's quiescent current is 70uA, while the LT3685 has a 0.9mA quiescent current. 


An EMC filter at the input makes the circuit compatible with EMC standard EN55022 Class B.

eval board
DC1091A

LT3480EMSE Demo Board | (MSOP) 6.3V ≤ VIN ≤ 38V (60V Transients), VOUT = 5V @ 2A

Product Details

Demonstration circuit 1091 is a monolithic step-down switching regulator featuring the LT3480 in the MSOP-10 exposed pad package. The operating frequency can be synchronized up to 2MHz. The demo board is designed for 5V/2A output from a 6.3V to 38V input with transients up to 60V. The wide input range of the LT3480 allows a variety of input sources. The typical sources are automotive batteries, wall adaptors and industrial supplies. The modes of operation (Burst Mode and fixed frequency) are jumper selectable.

eval board
DC1394A

LT3480 HV Buck Regulator Board with Plug in Interface

Product Details

Demonstration Circuit 1394A shows how the LT3480 high voltage step-down regulator can be used with the LTC4098 USB-compatible Li-Ion battery charger to design a 2 input source battery charger circuit that also provides power to the load from the LT3480, a 5V wall adapter or the batteries based on available power. The LTC4098 interfaces with a number of ADI switching regulators to provide a high efficiency, high voltage power path. The LT3480 operates from 8V to 38V (60V transients) and provides 2A with a voltage range that is mode and load dependent.

DC1212A-A
LT3480EDD Demo Board | (DFN) EN55022 Compliant, Micropower, 6.3V ≤ VIN ≤ 38V (60V Transients), VOUT = 5V at 2A
DC1091A
LT3480EMSE Demo Board | (MSOP) 6.3V ≤ VIN ≤ 38V (60V Transients), VOUT = 5V @ 2A
DC1394A
LT3480 HV Buck Regulator Board with Plug in Interface

Reference Designs

DK-VIDEO-4SGX230N Dev Kit
Altera Audio Video Development Kit, Stratix IV GX Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Audio Video Development Kit, Stratix IV GX Edition

Latest Discussions

Recently Viewed