ADRF6720

Obsolete

Wideband (700 MHz to 3 GHz) Quadrature Modulator with Integrated PLL/VCOs and 0.5 V Input Bias

Part Details

  • I/Q modulator with integrated fractional-N PLL
  • RF output frequency range: 700 MHz to 3000 MHz
  • Internal LO frequency range: 356.25 MHz to 2855 MHz
  • Output P1dB: 12.2 dBm at 2140 MHz
  • Output IP3: 32.6 dBm at 2140 MHz
  • Carrier feedthrough: −40.3 dBm at 2140 MHz
  • Sideband suppression: −37.6 dBc at 2140 MHz
  • Noise floor: −157.9 dBm/Hz at 2140 MHz
  • Baseband 1 dB modulation bandwidth: >1000 MHz
  • Baseband input bias level: 0.5 V
  • Power supply: 3.3 V/425 mA
  • Integrated RF tunable balun allowing single-ended RF output
  • Multicore integrated VCOs
  • HD3/IP3 optimization
  • Sideband suppression and carrier feedthrough optimization
  • High-side/low-side LO injection
  • Programmable via 3-wire serial port interface (SPI)
  • 40-lead 6 mm × 6 mm LFCSP
ADRF6720
Wideband (700 MHz to 3 GHz) Quadrature Modulator with Integrated PLL/VCOs and 0.5 V Input Bias
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Driver Amplifiers 1
ADL5324 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 4000 MHz ½ Watt RF Driver Amplifier
Standard High Speed D/A Converters 7
AD9717 PRODUCTION Dual, 14-Bit Low Power Digital-to-Analog Converters
AD9122 PRODUCTION Dual, 16-Bit, 1230 MSPS, TxDAC+® Digital-to-Analog Converter
AD9783 PRODUCTION Dual 16-Bit, LVDS Interface 500 MSPS DAC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADRF6720

ADRF6720 Evaluation Board

Product Details

ADRF6720-EVALZ is a full featured evaluation board allowing all the necessary support circuitry to operate the ADRF6720 in its various configurations. The evaluation board includes an on-board USB to allow for register programming via the SPI port of the ADRF6720. For ease of evaluation, a footprint for an optional crystal oscillator for the PLL reference input is integrated on the board, therefore not requiring an additional signal source. The output of the modulator can be driven to the ADL5320 driver amplifier. The ADRF6720-EVALZ is a 6 layer, FR-4 based evaluation board. A +3.3 V source is required. The required software that complements the evaluation board can be found below.

EVAL-ADRF6720
ADRF6720 Evaluation Board

Reference Designs

Simplified Circuit Schematic for I/Q Modulator
CN0375 Circuits from the lab

Broadband Low Distortion Transmitter for 3G, 4G, and LTE Communication System

Features and Benefits

  • Broadband Transmitter for 3G, 4G, LTE
  • Simple Interface Between DAC and Modulator
  • Low Distortion
CN0375
Broadband Low Distortion Transmitter for 3G, 4G, and LTE Communication System

Latest Discussions