AD9142A
AD9142A
RECOMMENDED FOR NEW DESIGNSDual, 16-Bit, 1600 MSPS, TxDAC+ Digital-to-Analog Converter
- Part Models
- 2
- 1ku List Price
- Starting From $53.16
Viewing:
Part Details
- Supports input data rate up to 575 MHz
- Very small inherent latency variation: <2 DAC clock cycles
- Proprietary low spurious and distortion design
- 6-carrier GSM ACLR = 79 dBc at 200 MHz IF
- SFDR > 85 dBc (bandwidth = 300 MHz) at ZIF
- Flexible 16-bit LVDS interface
- Supports word and byte load
- Data interface DLL
- Sample error detection and parity
- Multiple chip synchronization
- Fixed latency and data generator latency compensation
- Selectable 2×, 4×, 8× interpolation filter
- Low power architecture
- fS/4 power saving coarse mixer
- Input signal power detection
- Emergency stop for downstream analog circuitry protection
- FIFO error detection
- On-chip numeric control oscillator allows carrier placement anywhere in the DAC Nyquist bandwidth
- Transmit enable function for extra power saving
- High performance, low noise PLL clock multiplier
- Digital gain and phase adjustment for sideband suppression
- Digital inverse sinc filter
- Low power: 1.8 W at 1.6 GSPS, 1.5 W at 1.25 GSPS, full operating conditions
- 72-lead LFCSP
The AD9142A is a dual, 16-bit, high dynamic range digital-to-analog converter (DAC) that provides a sample rate of 1600 MSPS, permitting a multicarrier generation up to the Nyquist frequency. The AD9142A TxDAC+® includes features optimized for direct conversion transmit applications, including complex digital modulation, input signal power detection, and gain, phase, and offset compensation. The DAC outputs are optimized to interface seamlessly with analog quadrature modulators, such as the ADL537x F-MOD series and the ADRF670x series from Analog Devices, Inc. A 3-wire serial port interface provides for the programming/readback of many internal parameters. Full-scale output current can be programmed over a range of 9 mA to 33 mA. The AD9142A is available in a 72-lead LFCSP.
Product Highlights
- Wide signal bandwidth (BW) enables emerging wideband and multiband wireless applications.
- Advanced low spurious and distortion design techniques provide high quality synthesis of wideband signals from baseband to high intermediate frequencies.
- Very small inherent latency variation simplifies both software and hardware design in the system. It allows easy multichip synchronization for most applications.
- New low power architecture improves power efficiency (mW/MHz/channel) by 30%.
- Input signal power and FIFO error detection simplify designs for downstream analog circuitry protection.
- Programmable transmit enable function allows easy design balance between power consumption and wakeup time.
Applications
- Wireless communications: 3G/4G and MC-GSM base stations,
wideband repeaters, software defined radios - Wideband communications: point-to-point, LMDS/MMDS
- Transmit diversity/MIMO
- Instrumentation
- Automated test equipment
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Circuit Note 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9142ABCPZ | 72-Lead Lead Frame Chip Scale Package | ||
AD9142ABCPZRL | 72-Lead Lead Frame Chip Scale Package |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
AD9142ABCPZ | PRODUCTION | |
AD9142ABCPZRL | PRODUCTION | |
Mar 26, 2014 - 14_0070 AD9142A Die Revision |
||
AD9142ABCPZ | PRODUCTION | |
AD9142ABCPZRL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
I/Q Modulators 2 | ||
ADL5375 | PRODUCTION | 400 MHz TO 6 GHz Broadband Quadrature Modulator |
ADL5372 | PRODUCTION | 1500 MHz TO 2500 MHz Quadrature Modulator |
I/Q Modulators with Integrated LO 1 | ||
ADRF6702 | Obsolete | 1200 MHz to 2400 MHz Quadrature Modulator with 1550 MHz to 2150 MHz Fractional-N PLL & Integrated VCO |
Tools & Simulations
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool