AD9117

PRODUCTION

Dual Low Power, 14-Bit TxDAC Digital-to-Analog Converters

Part Models
4
1ku List Price
Starting From $12.57

Part Details

  • Power dissipation @ 3.3 V, 20 mA output
    • 191 mW @ 10 MSPS
    • 232 mW @ 125 MSPS
  • Sleep mode: <3 mW @ 3.3 V
  • Supply voltage: 1.8 V to 3.3 V
  • SFDR to Nyquist
    • 86 dBc @ 1 MHz output
    • 85 dBc @ 10 MHz output
  • NSD @ 10 MHz output, 125 MSPS, 20 mA: −157 dBc/Hz
  • Differential current outputs: 4 mA to 20 mA
  • 2 on-chip auxiliary DACs
  • CMOS inputs with single-port operation
  • Output common mode: adjustable 0 V to 1.2 V
  • Small footprint 40-lead LFCSP RoHS-compliant package
AD9117
Dual Low Power, 14-Bit TxDAC Digital-to-Analog Converters
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
CAT-5 Video Receivers 1
AD8130 PRODUCTION Low Cost 270 MHz Differential Receiver Amplifier
High Voltage Op Amps ≥12V 1
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
I/Q Modulators 6
ADL5370 PRODUCTION 300 MHz TO 1000 MHz Quadrature Modulator
ADL5371 RECOMMENDED FOR NEW DESIGNS 500 MHz TO 1500 MHz Quadrature Modulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD9117

AD9117 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9114/AD9115/AD9116/AD9117 (AD911x) and AD9714/AD9715/AD9716/AD9717 (AD971x)
  • Includes options to evaluate
    DAC only
    DAC and ADL5375 quadrature modulator
    DAC and op amp performance
  • USB interface for configuration
  • Internal or external power supply regulation
  • On-board or external clock distribution
  • Data pattern generator and SPI software interfaces

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9117.

eval board
SDP-H1

High Speed Controller Board

Features and Benefits

  • Xilinx® Spartan 6
  • 1 x FMC Low Pin Count ( LPC) connector
  • LVDS and single ended LVCMOS signaling
  • DDR2
  • JTAG header
  • Blackfin processor ADSP-BF527
  • 1 x small Footprint 120 pin connector
  • Configurable Peripheral Interfaces SPI, SPORT, I2C, GPIO, Asynchronous Parallel, PPI, Timers
  • USB 2.0 interface to the PC

Product Details

The SDP-H1 is a high speed controller board for the System Demonstration Platform (SDP). The SDP-H1 has a Xilinx® Spartan 6 and an ADSP-BF527 processor with connectivity to the PC through a USB 2.0 high speed port. Controller boards allow for the configuration and capture of data on daughter boards from the PC via USB.

The SDP-H1 has a FMC low pin count ( LPC) connector with full differential LVDS and singled ended LVCMOS support. It also has the 120 pin connector, found on the SDP-B which exposes the Blackfin processors peripherals. This connector provides a configurable Serial, Parallel I2C and SPI and GPIO communications lines to the attached daughter board. The PC side software application for controlling the attached daughter board is provided with each of the daughter product evaluation boards or Circuits from the Lab reference Circuits.

The System Demonstration Platform is a collection of controller boards, interposer boards, and daughter boards, used for easy, low cost evaluation of ADI components and reference circuits. For a general overview of the entire platform visit the System Demonstration Platform homepage www.analog.com/sdp

See the full list of compatible Product Evaluation Boards and Circuits from the Lab Reference Circuit Boards that require the SDP-B. All SDP-S compatible daughter boards can be used with the SDP-B.

EVAL-AD9117
AD9117 Evaluation Board
SDP-H1
High Speed Controller Board

Latest Discussions

Recently Viewed