ADN4661

PRODUCTION

Single, 3 V, CMOS, LVDS, High Speed Differential Driver

Part Models
2
1ku List Price
Starting From $0.87

Part Details

  • ±15 kV ESD protection on output pins
  • 600 Mbps (300 MHz) switching rates
  • Flow-through pinout simplifies PCB layout
  • 300 ps typical differential skew
  • 700 ps maximum differential skew
  • 1.5 ns maximum propagation delay
  • 3.3 V power supply
  • ±355 mV differential signaling
  • Low power dissipation: 23 mW typical
  • Interoperable with existing 5 V LVDS receivers
  • Conforms to TIA/EIA-644 LVDS standards
  • Industrial operating temperature range (−40°C to +85°C)
ADN4661
Single, 3 V, CMOS, LVDS, High Speed Differential Driver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADN4661 IBIS Model 1


Evaluation Kits

eval board
EVAL-FMCDAQ3-EBZ

High speed data acquisition FMC board

Features and Benefits

  • Provides two channels of ADC and two channels of DAC with full synchronization capabilities
  • FMC-compatible form factor
  • Powered from single FMC connector

Product Details

The AD-FMCDAQ3-EBZ module is comprised of the AD9680 dual, 14-bit, 1.25 GSPS, JESD204B ADC, the AD9152 dual, 16-bit, 2.5 GSPS, JESD204B DAC, the AD9528 clock, and power management components. It is clocked by an internally generated carrier platform via the FMC connector, comprising a completely self-contained data acquisition and signal synthesis prototyping platform. In an FMC footprint (84 mm × 69 mm), the module’s combination of wideband data conversion, clocking, and power closely approximates real-world hardware and software for system prototyping and design, with no compromise in signal chain performance.


Applications

  • Electronic test and measurement equipment
  • General-purpose software radios
  • Radar systems
  • Ultra-wideband satellite receivers
  • Signals intelligence (SIGINT)
  • Point to point communication systems
  • DOCSIS 3.0 CMTS and HFC networks
  • Multiple input/multiple output (MIMO) radios
  • Automated test equipment

eval board
AD-FMCDAQ2-EBZ

AD-FMCDAQ2-EBZ Evaluation Board

Features and Benefits

  • Includes schematics, layout, BOM, Gerber files, HDL, Linux® drivers, IIO Oscilloscope, VisualANALOG
  • FMC-compatible form factor
  • Powered from FMC connector
  • Provides two channels of ADC and two channels of DAC with full synchronization capabilities

Product Details

The AD-FMCDAQ2-EBZ module is comprised of the AD9680 dual, 14-bit, 1.0 GSPS, JESD204B ADC, the AD9144 quad, 16-bit, 2.8 GSPS, JESD204B DAC, the AD9523-1 14-output, 1GHz clock, and power management components. It is clocked by an internally generated carrier platform via the FMC connector, comprising a completely self-contained data acquisition and signal synthesis prototyping platform. In an FMC footprint (84 mm × 69 mm), the module’s combination of wideband data conversion, clocking, and power closely approximates real-world hardware and software for system prototyping and design, with no compromise in signal chain performance.

Applications

  • Electronic test and measurement equipment
  • General-purpose software radios
  • Radar systems
  • Ultra wideband satellite receivers
  • Point-to-point communication systems

eval board
AD-FMCOMMS1-EBZ

FPGA Mezzanine Card for Wireless Communications

Features and Benefits

  • Includes schematics, layout, BOM, Gerber files, HDL, Linux® drivers, IIO Oscilloscope, VisualANALOG
  • FMC-compatible form factor
  • Powered from FMC connector
  • Provides one channel of ADC and one channel of DAC with full synchronization capabilities

Product Details

This board is no longer available for ordering.

The AD-FMCOMMS1-EBZ high-speed analog module is designed to showcase the latest generation high-speed data converters. The AD-FMCOMMS1-EBZ provides the analog front-end for a wide range of compute-intensive FPGA-based radio applications.

The AD-FMCOMMS1-EBZ is an analog front end hardware platform that addresses a broad range of research, academic, industrial and defense applications. The AD-FMCOMMS1-EBZ enables RF applications from 400MHz to 4 GHz. The module is customizable to a wide range of frequencies by software without any hardware changes, providing options for GPS or IEEE 1588 Synchronization, and MIMO configurations.

When combined with the Xilinx ZYNQ® Software-Defined Radio Kit, AD-FMCOMMS1-EBZ enables a variety of wireless communications functions at the physical layer, from baseband to RF. With up to 4 GB of flash storage space, 512 MB of RAM, Gigabit Ethernet interface (depending on the base platform) and a Linux image built specifically for the AD-FMCOMMS1-EBZ, you can get everything you need for a easy out of the box experience. The platform offers enough flexibility for many applications, and supports streaming data, and standard web interfaces to analyze transmitted RF data.

Applications

  • Electronic test and measurement equipment
  • General-purpose software radios
  • Radar systems
  • Ultra wideband satellite receivers
  • Point to point communication systems

EVAL-FMCDAQ3-EBZ
High speed data acquisition FMC board
AD-FMCDAQ2-EBZ
AD-FMCDAQ2-EBZ Evaluation Board
AD-FMCOMMS1-EBZ
FPGA Mezzanine Card for Wireless Communications

Reference Designs

Figure 1. CN0577 Simplified Block Diagram
CN0577 Circuits from the lab

Analog Front End and Digital Interface for Serial LVDS SAR ADCs

Features and Benefits

  • 18-Bit Resolution, 15 MSPS Data Acquisition System
  • Arbitrary Voltage Inputs Supported
  • All Clocking and Power Requirements are Onboard
  • FMC Connector for FPGA Interfacing
CN0577
Analog Front End and Digital Interface for Serial LVDS SAR ADCs

Latest Discussions