LT1931

PRODUCTION

1.2MHz/2.2MHz Inverting DC/DC Converters in ThinSOT

Part Models
8
1ku List Price
Starting From $2.56

Part Details

  • Fixed Frequency 1.2MHz/2.2MHz Operation
  • Very Low Noise: 1mVP-P Output Ripple
  • –5V at 350mA from 5V Input
  • –12V at 150mA from 5V Input
  • Uses Small Surface Mount Components
  • Wide Input Range: 2.6V to 16V
  • Low Shutdown Current: <1µA
  • Low VCESAT Switch: 400mV at 1A
  • Pin-for-Pin Compatible with the LT1611
  • Low Profile (1mm) ThinSOT Package
LT1931
1.2MHz/2.2MHz Inverting DC/DC Converters in ThinSOT
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC383B

LTC1930ES5/LTC1931ES5 Demo Board | 3 Circuits: Boost/SEPIC/Inverter, 5VIN to 12VOUT1 @300mA, 10V-16VIN to 12VOUT2 @300mA, 12VIN to -12VOUT3 @350mA

Product Details

Demonstration Circuit 383B is multipurpose demonstration board featuring the LT1930 and LT1931. The demo board offers three separate DC/DC converters. The Boost circuit is designed to convert a 5V input to 12V output at 300mA maximum load. The SEPIC circuit generates a 12V/300mA output from a 10V~16V variable input. The Inverter circuit is designed for applications requiring -12V/350mA from a positive 12V input.

eval board
DC397A

LT1930AES5/LT1931AES5 Demo Board | 3 Circuits: Boost/SEPIC/Inverter: 5VIN to 12VOUT1 @ 250mA, 10V-16VIN to 12VOUT2 @ 250mA, 12VIN to -12VOUT3 @ 250mA

Product Details

Demonstration circuit 397 is a multipurpose DC/DC switching regulator using the LT1930A and LT1931A voltage regulators in a SOT-23 package. The demo board offers three separate DC/DC converters for different applications needs. The boost circuit is designed to convert a 5V input to 12V output at 250mA maximum load. The SEPIC circuit generates a constant 12V/250mA (max load) output with a 10V~16V variable input. The inverter circuit is de-signed for applications requiring negative 12V/250mA (max load) from a positive 12V input. All three circuits are designed to demonstrate fast switching frequency (2.2MHz), an internal 36V/1A switch, wide input range, and small circuit size.

DC383B
LTC1930ES5/LTC1931ES5 Demo Board | 3 Circuits: Boost/SEPIC/Inverter, 5VIN to 12VOUT1 @300mA, 10V-16VIN to 12VOUT2 @300mA, 12VIN to -12VOUT3 @350mA
DC397A
LT1930AES5/LT1931AES5 Demo Board | 3 Circuits: Boost/SEPIC/Inverter: 5VIN to 12VOUT1 @ 250mA, 10V-16VIN to 12VOUT2 @ 250mA, 12VIN to -12VOUT3 @ 250mA

Reference Designs

DK-DEV-3C120N Dev Kit
Altera Cyclone III FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DSP-3C120N Dev Kit
Altera DSP Development Kit, Cyclone III Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-EMB-3C120N Dev Kit
Altera Embedded Systems Development Kit, Cyclone III Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Figure 1. CN0577 Simplified Block Diagram
CN0577 Circuits from the lab

Analog Front End and Digital Interface for Serial LVDS SAR ADCs

Features and Benefits

  • 18-Bit Resolution, 15 MSPS Data Acquisition System
  • Arbitrary Voltage Inputs Supported
  • All Clocking and Power Requirements are Onboard
  • FMC Connector for FPGA Interfacing
Altera Cyclone III FPGA Development Kit
Altera DSP Development Kit, Cyclone III Edition
Altera Embedded Systems Development Kit, Cyclone III Edition
CN0577
Analog Front End and Digital Interface for Serial LVDS SAR ADCs

Latest Discussions

Recently Viewed