ADM6819

PRODUCTION

FET Drive Simple Sequencer w/ Fixed 200ms Delay

Part Models
1
1ku List Price
Starting From $1.34

Part Details

  • Single Chip Enables Power Supply Sequencing of Two Supplies
  • On Board Charge Pump Fully Enhances N Channel FET
  • Adjustable Primary Supply Monitor Monitors Down to 0.62 V
  • Enabled Fixed 200ms Delay
  • Delay from Primary Supply Good to Secondary Supply
  • Logic / Analog Driven ENABLE Input
  • −40°C to +85°C Operating Range
  • Packaged in Small 6 Lead SOT-23 Package
  • Pin for Pin Compatible with MAX6819
ADM6819
FET Drive Simple Sequencer w/ Fixed 200ms Delay
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed