ADM1085

PRODUCTION

Voltage Sequencer with Active High, Open-Drain Enable Output

Part Models
1
1ku List Price
Starting From $0.51

Part Details

  • Provide time delays between enabling of regulators
  • Can be cascaded with regulators for multiple supply sequencing
  • Output stages
    High voltage (up to 22 V) open-drain output (ADM1085/ADM1087)
    Push-pull output (ADM1086/ADM1088)
  • Power supply monitoring from 0.6 V
  • Capacitor adjustable time delays
  • High voltage (up to 22 V) enable input
  • Low power consumption (15 µA)
  • Specified over –40°C to +125°C temperature range
  • 6-lead SC70 package
ADM1085
Voltage Sequencer with Active High, Open-Drain Enable Output
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed