ADM1067

PRODUCTION

Super Sequencer® with Open-Loop Margining DACs

Part Models
1
1ku List Price
price unavailable

Part Details

  • Complete supervisory and sequencing solution for up to 10 supplies
  • 10 supply fault detectors enable supervision of supplies to
    <0.5% accuracy at all voltages at 25°C
    <1.0 % accuracy across all voltages and temperatures
  • 5 selectable input attenuators allow supervision
    Supplies up to 14.4 V on VH
    Supplies up to 6 V on VPn (VP1 to VP4)
  • 5 dual-function inputs, VXn (VX1 to VX5)
    High impedance input to supply fault detector with thresholds between 0.573 V and 1.375 V
    General-purpose logic input
  • Open collector with external pull-up
  • Push/pull output, driven to VDDCAP or VPn
  • Open collector with weak pull-up to VDDCAP or VPn
  • Internally charge-pumped high drive for use with external N-FET (PDO1 to PDO6 only)
  • Open-loop margining solution for 6 voltage rails
  • 6 voltage output 8-bit DACs (0.300 V to 1.551 V) allow voltage adjustment via dc-to-dc converter trim/feedback node
  • Device powered by the highest of VPn, VH for improved redundancy
  • User EEPROM: 256 bytes
  • Industry-standard 2-wire bus interface (SMBus)
  • Guaranteed PDO low with VH, VPn = 1.2
  • State changes conditional on input events
  • Enables complex control of boards
  • Power-up and power-down sequence control
  • Fault event handling
  • Interrupt generation on warnings
  • Watchdog function can be integrated in SE
  • Program software control of sequencing through SMBus
ADM1067
Super Sequencer® with Open-Loop Margining DACs
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

EVAL-ADM1067

ADM1067 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADM1067
ADM1067 Evaluation Board

Latest Discussions

Recently Viewed