ADM1062

PRODUCTION

Super Sequencer® with Margining Control and Temperature Monitoring

Part Models
4
1ku List Price
Starting From $9.20

Part Details

  • Complete supervisory and sequencing solution for up to 10 supplies
  • 10 supply fault detectors enable supervision of supplies to:
    <0.5% accuracy at all voltages at 25°C
    <1.0 % accuracy across all voltages and temperatures
  • 5 selectable input attenuators allow supervision of:
    Supplies up to 14.4 V on VH
    Supplies up to 6 V on VP1 to VP4 (VPn)
  • 10 programmable output drivers (PDO1 to PDO10):
    Open collector with external pull-up
    Push/pull output, driven to VDDCAP or VPx
    Open collector with weak pull-up to VDDCAP or VPx
    Internally charge-pumped high drive for use with external N-FET (PDO1 to PDO6 only)
  • Sequencing engine (SE) implements state machine control of PDO outputs
    State changes conditional on input events
    Enables complex control of boards
    Power-up and power-down sequence control
    Fault event handling
    Interrupt generation on warnings
    Watchdog function can be integrated in SE
    Program software control of sequencing
    through SMBus
  • 5 dual-function inputs, VX1 to VX5 (VXn)
    High impedance input to supply fault detector with thresholds between 0.573 V and 1.375 V
    General-purpose logic input
  • Complete voltage margining solution for 6 voltage rails
  • 6 voltage output, 8-bit DACs (0.300 V to 1.551 V) allow voltage adjustment via dc-to-dc converter trim/feedback node
  • 12-bit ADC for readback of all supervised voltages
  • Internal and external temperature sensors
  • Reference input (REFIN) has 2 input options
  • Driven directly from 2.048 V (±0.25%) REFOUT pin
  • More accurate external reference for improved ADC performance
  • Device powered by the highest of VPx, VH for improved redundancy
  • User EEPROM: 256 bytes
  • Industry-standard 2-wire bus interface (SMBus)
  • Guaranteed PDO low with VH, VPx = 1.2 V
  • Available in 40-lead, 6 mm × 6 mm LFCSP and 48-lead, 7 mm × 7 mm TQFP packages
ADM1062
Super Sequencer® with Margining Control and Temperature Monitoring
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

EVAL-ADM1062

ADM1062 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADM1062
ADM1062 Evaluation Board

Latest Discussions

Recently Viewed