ADL5812

Obsolete

Dual High IP3, 700 MHz TO 2800 MHz, Double Balanced, Passive Mixer, IF Amp, and Wideband LO Amp

Part Details

  • RF frequency: 700 MHz to 2800 MHz continuous
  • IF range: 30 MHz to 450 MHz
  • Power conversion gain of 6.7 dB at 1900 MHz
  • SSB noise figure of 11.6 dB at 1900 MHz
  • Input IP3 of 27.2 dBm at 1900 MHz
  • Input P1dB of 12.5 dBm at 1900 MHz
  • Typical LO drive of 0 dBm
  • See datasheet for additional features
ADL5812
Dual High IP3, 700 MHz TO 2800 MHz, Double Balanced, Passive Mixer, IF Amp, and Wideband LO Amp
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Analog Control Variable Gain Amplifiers (VGAs) 1
AD8351 PRODUCTION Low Distortion Differential RF/IF Amplifier
Digital Control VGAs 3
AD8370 PRODUCTION 750 MHz Digitally Controlled Variable Gain Amplifier
AD8375 PRODUCTION Ultralow Distortion IF VGA
ADL5336 Obsolete Cascadable IF VGAs with Programmable RMS Detectors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADL5812

ADL5812 Evaluation Board

Product Details

ADL5812-EVALZ is a fully populated, 4-layer, Rogers 3003-based evaluation board. It requires 5 V/370 mA or 3.6/267 mA power supply for normal operation. The power supply should be connected to the  clip leads, labeled VPOS and AGND. All signal ports are populated with edge-mounted SMA connectors. RFIN1 and RFIN2 are the RF input ports of each channel, and LOIN is the common LO input port. The IF output ports, IFOP1 and IFOP2, are configured for single-ended output signaling via the on-board transformers. The IFON1 and IFON2 ports provide the option for IF differential interfacing, with R21 and R22 resistor removal. The evaluation board can be programmed through the USB port of a PC running Windows XP or Vista with Microsoft .NET Framework 3.5 installed. The required control software can be downloaded from www.analog.com.

EVAL-ADL5812
ADL5812 Evaluation Board

Latest Discussions

Recently Viewed