AD8351

PRODUCTION

Low Distortion Differential RF/IF Amplifier

Part Models
6
1ku List Price
Starting From $3.80

Part Details

  • –3 dB bandwidth of 2.2 GHz for AV = 12 dB
  • Single resistor programmable gain
     0 dB ≤ AV ≤ 26 dB
  • Differential interface
  • Low noise input stage 2.7 nV/√Hz at AV = 10 dB
  • Low harmonic distortion
      –79 dBc second at 70 MHz
     –81 dBc third at 70 MHz
  • OIP3 of 31 dBm at 70 MHz
  • Single-supply operation: 3 V to 5.5 V
  • Low power dissipation: 28 mA at 5 V
  • Adjustable output common-mode voltage
  • See data sheet for additional features

AD8351-EP supports defense and aerospace applications (AQEC standard)

  • Download AD8351-EP data sheet (pdf)
  • Extended industrial temperature range: −55°C to +105°C
  • Controlled manufacturing baseline
  • 1 assembly/test site
  • 1 fabrication site 
  • Product change notification
  • Qualification data available upon request
  • V62/16616 Drawing Number
AD8351
Low Distortion Differential RF/IF Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

eval board
EVAL-AD8351

AD8351 Evaluation Board

Product Details

AD8351-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8351. The evaluation board integrates bypassable transformers to allow single ended or differential inputs and output, place holders for an impedance matching network and the evaluation board requires only a single supply within the range of 3.0 V to 5.5 V.

EVAL-AD8351
AD8351 Evaluation Board

Latest Discussions

Recently Viewed