ADL5367

Obsolete

500 MHz TO 1700 MHz Balanced Mixer, LO Buffer and RF Balun

Part Details

  • RF frequency range of 500 MHz to 1700 MHz
  • IF frequency range of 30 MHz to 450 MHz
  • Power conversion loss: 7.7 dB
  • SSB noise figure of 8.3 dB
  • SSB noise figure with 5 dBm blocker of 21 dB
  • Input IP3 of 34 dBm
  • Typical LO drive of 0 dBm
  • Single-ended, 50 Ω RF and LO input ports
  • High isolation SPDT LO input switch
  • Single-supply operation: 3.3 V to 5 V
  • Exposed paddle 5 mm × 5 mm, 20-lead LFCSP
  • 1500 V HBM/500 V FICDM ESD performance
ADL5367
500 MHz TO 1700 MHz Balanced Mixer, LO Buffer and RF Balun
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Control Variable Gain Amplifiers (VGAs) 1
AD8351 PRODUCTION Low Distortion Differential RF/IF Amplifier
Digital Control VGAs 3
AD8370 PRODUCTION 750 MHz Digitally Controlled Variable Gain Amplifier
AD8375 PRODUCTION Ultralow Distortion IF VGA
ADL5336 Obsolete Cascadable IF VGAs with Programmable RMS Detectors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADL5367

ADL5367 Evaluation Board

Product Details

ADL5367-EVALZ is a fully populated, 4-layer, Rogers 3003-based evaluation board. It requires a 5 V/97 mA or 3.3 V/56 mA power supply for normal operation. The power supply should be connected to the clip leads labeled VPOS and GND. All signal ports are populated with edge-mounted SMA connectors. RF-IN is the input port for down-converting evaluation, and the output port for up-converting evaluation. LO1_IN and LO2_IN are input ports for local oscillators. LO1_IN is enabled when the LOSEL clip lead is logic low. LO2_IN is enabled when LOSEL is pulled to logic high. IF1-OUT is the output port for up-converting evaluation, and the input port for up-converting evaluation. Power down feature is available for power supply at or under 3.6 V.

EVAL-ADL5367
ADL5367 Evaluation Board

Latest Discussions

Recently Viewed