ADL5350

RECOMMENDED FOR NEW DESIGNS

LF to 4 GHz, High Linearity Y-Mixer

Part Details

  • Broadband radio frequency (RF), intermediate frequency (IF), and local oscillator (LO) ports
  • Conversion loss: 6.8 dB
  • Noise figure: 6.5 dB
  • High input IP3: 25 dBm
  • High input P1dB: 19 dBm
  • Low LO drive level
  • Single-ended design: no need for baluns
  • Single-supply operation: 3 V at 19 mA
  • Miniature, 2 mm × 3 mm, 8-lead LFCSP
  • RoHS compliant
ADL5350
LF to 4 GHz, High Linearity Y-Mixer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
ADF4153A RECOMMENDED FOR NEW DESIGNS Fractional-N Frequency Synthesizer
Gain Blocks 4
ADL5531 PRODUCTION 20 MHz TO 500 MHz IF Gain Block
ADL5534 RECOMMENDED FOR NEW DESIGNS 20 MHz TO 500 MHz IF Amplifier
ADL5535 RECOMMENDED FOR NEW DESIGNS 20 MHz TO 1.0 GHz IF Gain Block
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADL5350

ADL5350 Evaluation Board

Product Details

ADL5350-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. The board has two halves: a low band board designated as Board A for 850 MHz down-converting evaluation; and a high band board designated as Board B for 1950 MHz down-converting evaluation. Each half of the board requires a 3 V/19 mA power supply for normal operation. The 3 V power supply should be connected to the clip leads VPOS-A, VPOS-B, GND-A and GND-B. All signal ports are populated with edge-mounted SMA connectors. RF-A, RF-B, LO-A, and LO-B are RF and LO input ports of each half. IF-A and IF-B are the output ports of each half. The evaluation board also provides the prototype area for implementation of example circuits shown on ADL5350 data sheet.

EVAL-ADL5350
ADL5350 Evaluation Board

Latest Discussions

Recently Viewed