Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADL5535

RECOMMENDED FOR NEW DESIGNS

20 MHz TO 1.0 GHz IF Gain Block

Part Details

  • Fixed gain of 16 dB
  • Operation from 20 MHz to 1.0 GHz
  • Input and output internally matched to 50 Ω
  • Integrated bias control circuit
  • OIP3
    45.5 dBm at 190 MHz
    45.5 dBm at 380 MHz
  • P1dB of 18.9 dBm at 190 MHz
  • Noise figure
    3.2 dB at 190 MHz
    3.3 dB at 380 MHz
  • Single 5 V power supply
  • Low quiescent current of 97 mA
  • MSL-1 rated SOT-89 package
  • ESD rating of ±2 kV (Class 2)
  • Pin-compatible with the 20 dB gain ADL5536
ADL5535
20 MHz TO 1.0 GHz IF Gain Block
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

EVAL-ADL5535

ADL5535 Evaluation Board

Product Details

ADL5535-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation it requires a single 5 V/200 mA power supply. The 5V power supply should be connected to the test loops labeled VCC and GND. The RF input is applied to the SMA connector labeled RFIN. The RF output is available at the SMA connector labeled RFOUT.

EVAL-ADL5535
ADL5535 Evaluation Board

Reference Designs

Schematic of the ADL5535 Driving the AD9268 16-Bit ADC
CN0171 Circuits from the lab

Low Noise, Low Distortion Single-Ended Input Drive Circuit for Differential Input IF Sampling ADCs

Features and Benefits

  • Single ended to differential conversion
  • 50 ohm impedance matched gain block
  • Matched filter provides noise reduction and antialiasing
CN0171
Low Noise, Low Distortion Single-Ended Input Drive Circuit for Differential Input IF Sampling ADCs

Latest Discussions

Recently Viewed