
Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
ADL5531
PRODUCTION20 MHz TO 500 MHz IF Gain Block
- Part Models
- 1
- 1ku List Price
- Starting From $1.99
Part Details
- Fixed gain of 20 dB
- Operation up to 500 MHz
- Input/output internally matched to
50 Ω - Output IP3
41 dBm at 70 MHz
39 dBm at 190 MHz - Integrated bias control circuit
- Output 1 dB compression: 20.6 dB at 190 MHz
- Noise figure: 2.5 dB at 190 MHz
- See Data Sheet for Addtitional Information
The ADL5531 is a broadband, fixed-gain, linear amplifier that operates at frequencies up to 500 MHz. The device can be used in a wide variety of equipment, including cellular, satellite, broadband, and instrumentation equipment.
The ADL5531 provides a gain of 20 dB, which is stable over frequency, temperature, power supply, and from device to device. This amplifier is single-ended and internally matched to 50 Ω. Only input/output ac coupling capacitors, power supply decoupling capacitors, and external inductors are required for operation.
The ADL5531 is fabricated on a GaAs HBT process and has an ESD rating of ±2 kV (Class 2). The device is packaged in an 8-lead 3 mm × 3 mm LFCSP that uses an exposed paddle for excellent thermal impedance.
The ADL5531 consumes 100 mA on a single 5 V supply and is fully specified for operation from −40°C to +85°C.
The dual-channel 20 dB gain version, ADL5534, is also available.
Documentation
Data Sheet 1
Application Note 3
Evaluation Design File 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADL5531ACPZ-R7 | 8-Lead LFCSP (3mm x 3mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 25, 2017 - 17_0068 CANCELLED: Addition of ASE Korea as an Alternate Assembly Site for Select 3x3mm and 4x4mm Body Sizes LFCSP Devices |
||
ADL5531ACPZ-R7 | PRODUCTION | |
Feb 13, 2014 - 14_0038 Conversion of 3x3mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
ADL5531ACPZ-R7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
S-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool