ADF5902

RECOMMENDED FOR NEW DESIGNS

24 GHz, ISM Band, Multichannel FMCW Radar Transmitter

Part Models
2
1ku List Price
Starting From $29.15

Part Details

  • 24 GHz to 24.25 GHz VCO (industrial, scientific, and medical (ISM) radio band)
  • 2-channel 24 GHz power amplifier with 8 dBm output
  • Single-ended outputs
  • 2-channel muxed outputs with mute function
  • Programmable output power
  • LO output buffer
  • RF frequency range: 24 GHz to 24.25 GHz
  • Power control detector
  • Auxiliary 8-bit ADC
  • High and low speed FMCW ramp generation
  • 25-bit fixed modulus allows subhertz frequency resolution
  • PFD frequencies up to 110 MHz
  • Normalized phase noise floor of −222 dBc/Hz
  • Programmable charge pump currents
  • ±5°C temperature sensor
  • 4-wire SPI
  • ESD performance
    • HBM: 2000 V
    • CDM: 250 V
  • Qualified for automotive applications
ADF5902
24 GHz, ISM Band, Multichannel FMCW Radar Transmitter
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Microwave and mmWave Transmitters 1
ADF5901 RECOMMENDED FOR NEW DESIGNS

24 GHz VCO and PGA with 2-Channel PA Output

Microwave and mmWave Tx/Rx 1
ADF5904 RECOMMENDED FOR NEW DESIGNS 4-Channel, 24 GHz, Receiver Downconverter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADF5902

ADF5902 Evaluation Board

Features and Benefits

  • Self contained board, including the ADF5902 24 GHz VCO PGA, with integrated 2-channel PA output and fractional-N frequency synthesizer with ramp generation
  • Windows-based software allows control of the ADF5902 functions from a PC
  • Externally powered by a 5 V power supply

Product Details

The EV-ADF5902SD1Z evaluation board allows the user to evaluate the performance of the ADF5902 24 GHz voltage controlled oscillator (VCO) programmable gain amplifier (PGA) with a 2-channel PA output and ramping phase-locked loop (PLL). Figure 1 shows the EV-ADF5902SD1Z evaluation board, which contains the ADF5902, three high frequency K type subminiature version A (SMA) connectors for the local oscillator (LO) output, two transceiver (TX) outputs, banana connectors for the power supply, and a connector for the serial interface.

The EV-ADF5902SD1Z evaluation board requires an EVAL-SDP-CS1Z system demonstration platform serial (SDP-S) controller board, which the kit does not include. The EVAL-SDP-CS1Z SDP S allows software programming of the ADF5902 device.

Full specifications on the ADF5902 are available in the ADF5902 data sheet.Consult the data sheet in conjunction with this user guide when working with the EV-ADF5902SDIZ evaluation board.

The Windows®-based PLL Software provides easy programming of the synthesizer.

EVAL-ADF5902
ADF5902 Evaluation Board

Latest Discussions