ADF5904

RECOMMENDED FOR NEW DESIGNS

4-Channel, 24 GHz, Receiver Downconverter

Part Models
4
1ku List Price
Starting From $20.26

Part Details

  • Integrated baluns for single-ended receiver (Rx) inputs and local oscillator (LO) input
  • Rx channel gain: 22 dB
  • Noise figure (NF): 10 dB
  • P1dB: −10 dBm
  • LO input range: −8 dBm to +5 dBm
  • Rx to IF isolation: 30 dB
  • RF signal bandwidth: 250 MHz
  • Rx output impedance: 900 Ω differential
  • LO input buffer: 24 GHz
  • RF and LO S11 at 50 Ω: −5 dB
  • Temperature sensor with analog output: ±5°
  • Electrostatic discharge (ESD) performance
  • Human body model (HBM): 2000 V
  • Charged device model (CDM): 500 V
  • Qualified for automotive applications
ADF5904
4-Channel, 24 GHz, Receiver Downconverter
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 1
ADP7104 RECOMMENDED FOR NEW DESIGNS 20 V, 500 mA, Low Noise, CMOS LDO
Simultaneous Sampling A/D Converters 1
ADAR7251 NOT RECOMMENDED FOR NEW DESIGNS

4-Channel, 16-Bit, Continuous Time Data Acquisition ADC

Standard High Speed A/D Converters 2
AD8285 RECOMMENDED FOR NEW DESIGNS Radar Receive Path AFE: 4-Channel LNA/PGA/AAF with ADC
AD8283 PRODUCTION Radar Receive Path AFE: 6-Channel LNA/PGA/AAF with ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-TINYRAD

Evaluating the TINYRAD 24 GHz Demonstration Platform

Features and Benefits

  • 24 GHz to 24.25 GHz MIMO FMCW radar
  • Flexible FMCW measurement timing
  • Suitable for target detection and tracking
  • Range resolution of 60 cm, range = 100 m (for RCS = 1 m2)
  • 3 dB beam width = 75° in azimuth and 15° in elevation, azimuth resolution using MIMO angle estimation = 20°
  • 1 PCB, 85 mm × 55 mm
  • 2 front side transmit antennas
  • 4 front side receive antennas
  • Reverse side ADF5901 24 GHz transmit monolithic microwave integrated circuit (MMIC)
  • Reverse side ADF5904 24 GHz receive MMIC
  • Reverse side ADF4159 13 GHz phase-locked loop (PLL)
  • Reverse side ADAR7251 16-bit, 4-channel ADC
  • Reverse side ADSP-BF706 Blackfin DSP
  • Accompanying software controls all functions from a PC
  • Externally powered via the USB connection

Product Details

The EV-TINYRAD24G is a radar evaluation module that allows the implementation and testing of radar sensing applications in the 24 GHz industrial, scientific, and medical (ISM) band. The EV-TINYRAD24G uses frequency modulated continuous wave (FMCW) radio signals and an integrated antenna array in a multiple input multiple output (MIMO) radar scheme. The combined antennas, similar to digital beamforming (DBF), allow the TINYRAD module to detect the distance, speed, and angular position of multiple targets simultaneously. The raw analog-to-digital converter (ADC) data is forwarded by the onboard Blackfin® ADSP-BF706 digital signal processor (DSP) to the PC. The PC evaluation software, with an included graphical user interface (GUI), performs radar signal processing steps to yield radar point clouds that can be visualized as range doppler or range angle plots. The radar algorithms are also available as MATLAB and Python code and enable quick development of user defined, application specific code.

eval board
EVAL-ADF5904

ADF5904 Evaluation Board

Features and Benefits

  • Contains ADF5904 4-channel, 24 GHz receiver downconverter
  • Accompanying software allows control of ADF5904 functions from a PC

Product Details

The EV-ADF5904SD2Z evaluation board allows the user to evaluate the performance of the ADF5904 24 GHz receiver downconverter. Figure 1 shows the board, which contains the ADF5904, five high frequency SMA connectors for the local oscillator (LO) input, four receiver (Rx) inputs, eight SMA connectors for the baseband outputs, banana connectors for power supply, and a connector for serial interface.

The evaluation kit also contains software that is compatible with Windows® XP and later versions to allow easy programming of the device.

This evaluation board requires an EVAL-SDP-CS1Z SDP-S board (not supplied with the kit). The SDP-S board allows software programming of the ADF5904 device.

Full specifications on the ADF5904 are available in the product data sheet, which should be consulted in conjunction with this user guide when working with the evaluation board.

eval board
EVAL-RADAR-MMIC

Evaluation Board for the ADF5901, ADF5904, and ADF4159 Chipset for a 24 GHz FMCW Radar

Features and Benefits

  • Evaluates the chipset containing the ADF5901 24 GHz Tx MMIC, the ADF5904 24 GHz Rx MMIC, and the ADF4159 13 GHz PLL
  • Accompanying software controls all functions from a PC

Product Details

The EV-RADAR-MMIC2 evaluation board is designed to evaluate the performance of the ADF5901, a 24 GHz transmitter (Tx) monolithic microwave integrated circuit (MMIC); the ADF5904, a 24 GHz receiver (Rx) MMIC; and the ADF4159, a 13 GHz phase-locked loop (PLL) for a frequency modulated continuous wave (FMCW) radar system.


The EV-ADAR-D2S adapter board contains the eight AD8129 differential receiver amplifiers that convert the baseband ADF5904 differential signals to single-ended signals with a 20 dB gain.


The evaluation kit also contains the Analog Devices EV-RADAR-MMIC Software, which is compatible with Windows® XP and later Windows versions to allow easy programming of the device.


The EV-RADAR-MMIC2 evaluation board requires an SDP-S or SDP-B board (not supplied with the kit). The SDP board allows software programming of all the devices.


Full specifications for the ADF5901, ADF5904, and ADF4159 are listed in the ADF5901 data sheet, the ADF5904 data sheet, and the ADF4159 data sheet available from Analog Devices and should be consulted in conjunction with UG-866 when using the evaluation board.


EVAL-TINYRAD
Evaluating the TINYRAD 24 GHz Demonstration Platform
EVAL-ADF5904
ADF5904 Evaluation Board
EVAL-RADAR-MMIC
Evaluation Board for the ADF5901, ADF5904, and ADF4159 Chipset for a 24 GHz FMCW Radar

Latest Discussions