RF Integrated Transceivers
searchIcon
banner background image

RF Integrated Transceivers

Analog Devices’ transceivers offer a complete, high performance RF and mixed-signal system on chip. These highly integrated designs greatly simplify the system design, shorten time to market, reduce bill of materials (BOM) cost, and provide best-in-class performance, particularly for demanding short range wireless systems, ISM, UMTS, LTE, and 3G/4G/5G/5G mmWave wireless and for point-to-point backhaul radios. Our integrated solutions are further complemented with a range of design and evaluation tools, to help with the design process.
Analog Devices’ transceivers offer a complete, high performance RF and mixed-signal system on chip. These highly integrated designs greatly simplify the system design, shorten time to market, reduce bill of materials (BOM) cost, and provide best-in-class performance, particularly for demanding short range wireless systems, ISM, UMTS, LTE, and 3G/4G/5G/5G mmWave wireless and for point-to-point backhaul radios. Our integrated solutions are further complemented with a range of design and evaluation tools, to help with the design process.

Subcategories

archive icon
Analog Devices was the first supplier to offer an antenna interface standards group (AISG) compliant, fully integrated transceiver for base stations, and tower-mounted equipment with the MAX9947. Available in a small, 3 mm × 3 mm, 16-lead TQFN package, the MAX9947 is both AISG 1.0 and 2.0-compliant, while the MAX11947 is also AISG 3.0-compliant.
Arrow image
Analog Devices was the first supplier to offer an antenna interface standards group (AISG) compliant, fully integrated transceiver for base stations, and tower-mounted equipment with the MAX9947. Available in a small, 3 mm × 3 mm, 16-lead TQFN package, the MAX9947 is both AISG 1.0 and 2.0-compliant, while the MAX11947 is also AISG 3.0-compliant.