Radar Transceivers
searchIcon
banner background image

Radar Transceivers

Analog Devices offers high performance solutions for both 24 GHz and 77 GHz FMCW radar, targeting many applications including perimeter security, traffic monitoring, speed detection, vital signs health monitoring, occupancy sensing, and UAV for agricultural and environmental monitoring, to name but a few. ADI’s FMCW radar solutions leverage an unparalleled level of industry expertise as well as market-leading RF and microwave capabilities to help drive radar system designs. Applications demanding exceptional range and accuracy can depend on ADI’s radar technology to deliver more complete system benefits.
Analog Devices offers high performance solutions for both 24 GHz and 77 GHz FMCW radar, targeting many applications including perimeter security, traffic monitoring, speed detection, vital signs health monitoring, occupancy sensing, and UAV for agricultural and environmental monitoring, to name but a few. ADI’s FMCW radar solutions leverage an unparalleled level of industry expertise as well as market-leading RF and microwave capabilities to help drive radar system designs. Applications demanding exceptional range and accuracy can depend on ADI’s radar technology to deliver more complete system benefits.

Subcategories

archive icon
Analog Devices offers a full signal chain solution covering the analog front end, mixed signal, and digital baseband to enable high performance 24 GHz radar solutions. This discrete transceiver solution will drastically reduce development time, and detect distance, speed, and angular position with confidence. The discrete design allows for separated transmitter and receiver modules if needed to provide flexibility in spatial design. ADI’s PLLVCO technology, which is critical in FMCW radar, delivers excellent phase noise performance, which translates to larger effective range and better accuracy.
Arrow image
Analog Devices offers a full signal chain solution covering the analog front end, mixed signal, and digital baseband to enable high performance 24 GHz radar solutions. This discrete transceiver solution will drastically reduce development time, and detect distance, speed, and angular position with confidence. The discrete design allows for separated transmitter and receiver modules if needed to provide flexibility in spatial design. ADI’s PLLVCO technology, which is critical in FMCW radar, delivers excellent phase noise performance, which translates to larger effective range and better accuracy.