HMC1031
LAST TIME BUY0.1 MHz to 500 MHz Clock Generator with Integer N PLL
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Low current consumption: 1.95 mA typical
- High phase frequency detector rate: 140 MHz
- Hardware pin-programmable clock multiplication ratios: 1×/5×/10×
- Lock detect indicator
- Power down mode (0.8 μA typical)
- 8-lead MSOP package:
4.9 mm × 3.0 mm
Together with an external loop filter and a voltage controlled crystal oscillator (VCXO), the HMC1031 forms a complete clock generator solution targeted at low frequency jitter attenuation and reference clock generation applications.
The HMC1031 features a low power integer N divider, support-ing divide ratios of 1, 5, and 10, which is controlled via external hardware pins and requires no serial port.
The integrated phase detector and charge pump are capable of operating at up to 140 MHz, and a maximum VCXO input of 500 MHz ensures frequency compliance with a wide variety of system clocks and VCXOs.
Additional features include an integrated lock detect indicator available on a dedicated hardware pin, and a built in power-down mode.
The HMC1031 is housed in an 8-lead MSOP package.
APPLICATIONS
- Low jitter clock generation
- Low bandwidth (BW) jitter attenuation
- Low frequency phase-locked loops PLL
- Frequency translation
- Oven controlled crystal oscillator (OCXO) frequency multiplier
- Phase lock clean high frequency references to 10 MHz equipment
Documentation
Data Sheet 2
Product Selection Guide 1
Quality Documentation 2
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC1031MS8E | 8-Lead MSOP | ||
HMC1031MS8ETR | 8-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 28, 2022 - 22_0023 Product Discontinuance for Select Analog Devices Parts (ADFXXXX, HMCXXX) |
||
HMC1031MS8E | ||
HMC1031MS8ETR |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Clock Distribution Devices 4 | ||
LTC6954 | LAST TIME BUY | Low Phase Noise, Triple Output Clock Distribution Divider/Driver |
HMC6832 | LAST TIME BUY | Low Noise, 2:8 Differential, Fanout Buffer |
LTC6955 | LAST TIME BUY | Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family |
LTC6953 | LAST TIME BUY | Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support |
High Speed Comparators (<100ns Propagation Delay) 1 | ||
LTC6957 | Low Phase Noise, Dual Output Buffer/Driver/Logic Converter |
Tools & Simulations
ADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
Open Tool