AD9204

PRODUCTION

10-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter

Part Models
8
1ku List Price
Starting From $6.61
Viewing:

Part Details

  • 1.8 V analog supply operation
  • 1.8 V to 3.3 V output supply
  • SNR
    • 61.3 dBFS at 9.7 MHz input
    • 61.0 dBFS at 200 MHz input
  • SFDR
    • 75 dBc at 9.7 MHz input
    • 73 dBc at 200 MHz input
  • Low power
    • 30 mW per channel at 20 MSPS
    • 63 mW per channel at 80 MSPS
  • Differential input with 700 MHz bandwidth
  • On-chip voltage reference and sample-and-hold circuit
  • DNL = ±0.11 LSB
  • Serial port control options
    • Scalable analog input: 1 V p-p to 2 V p-p differential
    • Offset binary, gray code, or twos complement data format
    • Optional clock duty cycle stabilizer
    • Integer 1-to-8 input clock divider
    • Built-in selectable digital test pattern generation
    • Energy-saving power-down modes
    • Data clock out with programmable clock and data alignment
AD9204
10-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter
AD9204 Functional Block Diagram AD9204 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 2

Application Note 9

Technical Articles 2

Evaluation Design File 2

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Clock Generation Devices 3
AD9510 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
AD9511 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs
AD9512 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs
Digital Control VGAs 2
AD8372 RECOMMENDED FOR NEW DESIGNS 41 dB Range, 1 dB Step Size, Programmable Dual VGA
AD8376 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion IF Dual VGA
Fully Differential Amplifiers 2
ADL5561 RECOMMENDED FOR NEW DESIGNS

2.9 GHz Ultralow Distortion RF/IF Differential Amplifier

ADL5562 RECOMMENDED FOR NEW DESIGNS 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier
Single-Ended to Differential Amplifiers 2
ADA4937-2 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion Differential ADC Driver (Dual)
ADA4938-2 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion Differential ADC Driver (Dual)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD9204 IBIS Models 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

S-Parameter 1


Evaluation Kits

eval board
HSC-ADC-EVALCZ

FPGA-Based Data Capture Kit

Features and Benefits

  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel

Product Details

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

eval board
EVAL-AD9204

AD9204 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9650/AD9268/AD9258/AD9251/AD9231/AD9204/AD9269/AD6659
  • SPI interface for setup and control
  • External, on-board oscillator, or AD9517 clocking options
  • Balun/transformer or amplifier input drive options
  • LDO regulator or switching power supply options
  • VisualAnalog® and SPI controller software interfaces

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9204.

The AD9204-80EBZ is an evaluation board for the AD9204, dual 10-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9204.

The AD9204 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.

HSC-ADC-EVALCZ
FPGA-Based Data Capture Kit
High_Speed_ADC_evalboard_05
EVAL-AD9204
AD9204 Evaluation Board
AD9204 Evaluation Board AD9204 Evaluation Board - Top View AD9204 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed