AD8372

RECOMMENDED FOR NEW DESIGNS

41 dB Range, 1 dB Step Size, Programmable Dual VGA

Part Models
2
1ku List Price
Starting From $8.45

Part Details

  • Dual independent digitally controlled VGA
  • Differential input and output
    • 150 Ω differential input
    • Open-collector differential output
  • 7.8 dB noise figure to 100 MHz @ maximum gain
  • HD2/HD3 better than 77 dBc for 1 V p-p differential output
  • −3 dB bandwidth of 130 MHz
  • 41 dB gain range
  • 1 dB step size ± 0.2 dB
  • Serial 8-bit bidirectional SPI control interface
  • Wide input dynamic range
  • Pin-programmable output stage
  • Power-down feature
  • Single 5 V supply: 106 mA per channel
  • 32-lead LFCSP, 5 mm × 5 mm package
AD8372
41 dB Range, 1 dB Step Size, Programmable Dual VGA
Ask a Question

Documentation

Data Sheet 1

Evaluation Design File 1

Frequently Asked Question 1

Learn More

Software Resources


Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-AD8372

AD8372 Evaluation Board

Product Details

AD8372-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8372 DVGA. The evaluation board contains bypassable transformers to allow single ended or differential inputs and outputs on both DVGA channels, and a 25 pin D-Sub connector for external digital control of the on chip SPI port. This evaluation board requires only a single supply within the range of 4.5 V to 5.5 V.


EVAL-AD8372
AD8372 Evaluation Board

Latest Discussions

Recently Viewed