AD8615

PRODUCTION

Precision 20 MHz CMOS Single RRIO Operational Amplifier

Part Models
3
1ku List Price
Starting From $0.93

Part Details

  • Low Offset Voltage: 80 µV typ. 300 µV max
  • Single-Supply Operation: 2.7 V to 5 V
  • Low Noise: 8 nV/√Hz
  • Wide Bandwidth: 20 MHz
  • Slew Rate: 12 V/µs
  • Low Distortion
  • No Phase Reversal
  • Low Input Bias Currents
  • Unity Gain Stable
AD8615
Precision 20 MHz CMOS Single RRIO Operational Amplifier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

SPICE Model 1


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Reference Designs

Dual-Channel Colorimeter
CN0312 Circuits from the lab

Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Synchronous Detectors

Features and Benefits

  • Dual channel RGB colorimeter
  • High sensitivity low noise transimpedance amplifier
  • Programmable gain TIA
Capacitive Sensing Based Humidity Measurement System
CN0346 Circuits from the lab

Relative Humidity Measurement System

Features and Benefits

  • Complete contactless relative humidity measurement
  • Small PCB footprint
Galvanically Isolated, 2-Channel, Simultaneous Sampling, 16-Bit Analog-to-Digital Conversion System with Daisy Chain
CN0194 Circuits from the lab

Galvanically Isolated, 2-Channel, 16-Bit, Simultaneous Sampling, Daisy-Chained Data Acquisition System

Features and Benefits

  • Simultaneous sampling
  • Isolated high speed analog to digital conversion
  • Level shift and attenuates +/- 10 V industrial signal
Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Lock-In Amplifiers
CN0363 Circuits from the lab

Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Digital Synchronous Detection

Features and Benefits

  • Dual channel RGB colorimeter 
  • High sensitivity low noise transimpedance amplifier 
  • Programmable gain TIA 
  • Digital synchronous detection
CN0288
LVDT Signal Conditioning Circuit
CN0312
Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Synchronous Detectors
CN0301
Universal LVDT Signal Conditioning Circuit
CN0346
Relative Humidity Measurement System
CN0194
Galvanically Isolated, 2-Channel, 16-Bit, Simultaneous Sampling, Daisy-Chained Data Acquisition System
CN0363
Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Digital Synchronous Detection

Latest Discussions

Recently Viewed