AD698

PRODUCTION

Universal LVDT Signal Conditioner

Part Models
3
1ku List Price
Starting From $123.59

Part Details

  • Single Chip Solution, Contains Internal Oscillator and Voltage Reference
  • No Adjustments Required
  • Interfaces to Half-Bridge, 4-Wire LVDT
  • DC Output Proportional to Position
  • 20 Hz to 20 kHz Frequency Range
  • Unipolar or Bipolar Output
  • Will Also Decode AC Bridge Signals
  • Outstanding Performance
    Linearity: 0.05%
    Output Voltage: ±11 V
    Gain Drift: 20 ppm/°C (typ)
    Offset Drift: 5 ppm/°C (typ)
AD698
Universal LVDT Signal Conditioner
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA2200 Obsolete Synchronous Demodulator and Configurable Analog Filter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Reference Designs

CN0301
Universal LVDT Signal Conditioning Circuit

Latest Discussions

Recently Viewed