ADG704

PRODUCTION

CMOS, Low Voltage 2.5 Ω 4-Channel Multiplexer

Part Models
3
1ku List Price
Starting From $1.51

Part Details

  • +1.8 V to +5.5 V Single Supply
  • 2.5 Ω (Typ) On Resistance
  • Low On-Resistance Flatness
  • –3 dB Bandwidth >200 MHz
  • Rail-to-Rail Operation
  • 10-Lead µSOIC Package
  • Fast Switching Times
    tON 20 ns
    tOFF 13 ns
  • Typical Power Consumption (<0.01 µW)
  • TTL/CMOS Compatible
ADG704
CMOS, Low Voltage 2.5 Ω 4-Channel Multiplexer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-10MSOP

Evaluation Board for 10-Lead MSOP Devices in the Switches and Multiplexers Portfolio

Features and Benefits

  • 10-lead MSOP evaluation board
  • Clamp allows the main device to be easily changed 
  • Gold pin connectors allow the addition of passive components
  • SMB connectors for the input/output of signals
  • Additional space on-board to allow for prototyping

Product Details

The EVAL-10MSOPEBZ evaluation board evaluates 10-lead MSOP devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL-10MSOPEBZ to secure a 10-lead MSOP device to the evaluation board without the need for soldering, making the board reusable for multiple devices.


A 10-lead MSOP device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K10 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.


Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-10MSOP
Evaluation Board for 10-Lead MSOP Devices in the Switches and Multiplexers Portfolio

Reference Designs

PLC/DCS Quad Channel Voltage and Current Input Front End
CN0364 Circuits from the lab

PLC/DCS Quad Channel Voltage and Current Input with HART Compatibility

Features and Benefits

  • Quad Channel Voltage and Current Inputs 
  • Fully Isolated 
  • HART Compatibility
Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Lock-In Amplifiers
CN0363 Circuits from the lab

Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Digital Synchronous Detection

Features and Benefits

  • Dual channel RGB colorimeter 
  • High sensitivity low noise transimpedance amplifier 
  • Programmable gain TIA 
  • Digital synchronous detection
PLC/DCS Quad-Channel Voltage and Current Input Front End
CN0414 Circuits from the lab

Quad Channel Analog Input with Open Wire Detection and HART Compatibility for PLC/DCS Applications

Features and Benefits

  • 4-Channels
  • +/- 10V , 4-20mA inputs
  • HART Compatible
  • Integrated Open Wire Detection
CN0364
PLC/DCS Quad Channel Voltage and Current Input with HART Compatibility
CN0363
Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Digital Synchronous Detection
CN0414
Quad Channel Analog Input with Open Wire Detection and HART Compatibility for PLC/DCS Applications

Latest Discussions

Recently Viewed