AD598

PRODUCTION

LVDT Signal Conditioner

Part Models
5
1ku List Price
Starting From $39.52

Part Details

  • Single Chip Solution, Contains Internal Oscillator and Voltage Reference
  • No Adjustments Required
  • Insensitive to Transducer Null Voltage
  • Insensitive to Primary to Secondary Phase Shifts
  • DC Output Proportional to Position
  • 20 Hz to 20 kHz Frequency Range
  • Single or Dual Supply Operation
  • Unipolar or Bipolar Output
  • Will Operate a Remote LVDT at Up to 300 Feet
  • Position Output Can Drive Up to 1000 Feet of Cable
  • Will Also Interface to an RVDT
  • Outstanding Performance
    Linearity: 0.05% of FS max
    Output Voltage: ±11 V min
    Gain Drift: 50 ppm/°C of FS max
    Offset Drift: 50 ppm/°C of FS max
AD598
LVDT Signal Conditioner
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA2200 Obsolete Synchronous Demodulator and Configurable Analog Filter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Reference Designs

CN0288
LVDT Signal Conditioning Circuit

Latest Discussions

Recently Viewed