AD8618

PRODUCTION

Precision 20 MHz CMOS Quad Rail-to-Rail Operational Amplifier

Part Models
5
1ku List Price
Starting From $3.23

Part Details

  • Low Offset Voltage: 80 µV typ. 300 µV max
  • Single-Supply Operation: 
  • 2.7 to 5 V
  • Low Noise: 8 nV/√Hz
  • Wide Bandwidth: 20 MHz
  • Slew Rate: 12 V/µs
  • Low Distortion
  • No Phase Reversal
  • Low Input Bias Currents
  • Unity Gain Stable
AD8618
Precision 20 MHz CMOS Quad Rail-to-Rail Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8618

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-4

EVAL-OPAMP-4 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards has been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-4RUZ (Quad 14-Lead TSSOP) RU-14
  • EVAL-PRAOPAMP-4RZ (Quad 14-Lead SOIC) R-14

EVAL-OPAMP-4
EVAL-OPAMP-4 Evaluation Board

Reference Designs

Dual-Channel Colorimeter
CN0312 Circuits from the lab

Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Synchronous Detectors

Features and Benefits

  • Dual channel RGB colorimeter
  • High sensitivity low noise transimpedance amplifier
  • Programmable gain TIA
CN0312
Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Synchronous Detectors

Latest Discussions

Recently Viewed