AD7745

PRODUCTION

24-bit, 1 Channel Capacitance to Digital Converter

Part Models
3
1ku List Price
Starting From $5.65

Part Details

  • New standard in single chip solutions
  • Interfaces to single or differential floating sensors
  • Resolution down to 4 aF (that is, up to 21 ENOB)
  • Accuracy: 4 fF
  • Linearity: 0.01%
  • Common-mode (not changing) capacitance up to 17 pF
  • Full-scale (changing) capacitance range: ±4 pF
  • Tolerant of parasitic capacitance to ground up to 60 pF
  • Update rate: 10 Hz to 90 Hz
  • Simultaneous 50 Hz and 60 Hz rejection at 16 Hz >
  • Temperature sensor on-chip
    ▪ Resolution: 0.1°C, accuracy: ±2°C
  • Voltage input channel
  • Internal clock oscillator
  • 2-wire serial interface (I2C®-compatible)
  • Power
    ▪ 2.7 V to 5.25 V single-supply operation
    ▪ 0.7 mA current consumption
  • Operating temperature: –40°C to +125°C
  • 16-lead TSSOP package
AD7745
24-bit, 1 Channel Capacitance to Digital Converter
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

EVAL-AD7746

AD7746 Evaluation Kit

Product Details

The EVAL-AD7746EBZ is a fully featured evaluation board for the AD7746. The evaluation board is operated with a PC via a standard USB connection with software provided enabling the user to perform detailed analysis of the CDC's performance. This software includes the technical note describing the operation and set up of the evaluation board.

EVAL-AD7746
AD7746 Evaluation Kit

Reference Designs

Capacitive Sensing Based Humidity Measurement System
CN0346 Circuits from the lab

Relative Humidity Measurement System

Features and Benefits

  • Complete contactless relative humidity measurement
  • Small PCB footprint
CN0346
Relative Humidity Measurement System

Latest Discussions

Recently Viewed