AD8343

PRODUCTION

DC-to-2.5 GHz High IP3 Active Mixer

Part Details

  • High-performance active mixer
  • Broadband operation to 2.5 GHz
  • Conversion gain: 7 dB
  • Input IP3: 16.5 dBm
  • LO drive: –10 dBm
  • Noise figure: 14 dB
  • Input P1dB: 2.8 dBm
  • See datasheet for additional features

AD8343
DC-to-2.5 GHz High IP3 Active Mixer
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Evaluation Design File 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Control Variable Gain Amplifiers (VGAs) 1
AD8351 PRODUCTION Low Distortion Differential RF/IF Amplifier
Digital Control VGAs 2
AD8370 PRODUCTION 750 MHz Digitally Controlled Variable Gain Amplifier
AD8375 PRODUCTION Ultralow Distortion IF VGA
Fractional-N PLL 1
ADF4153A RECOMMENDED FOR NEW DESIGNS Fractional-N Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-AD8343

AD8343 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the AD8343 DC to 2.5 GHz High IP3 Active Mixer.

EVAL-AD8343
AD8343 Evaluation Board

Latest Discussions

Recently Viewed