AD8342

RECOMMENDED FOR NEW DESIGNS

Active Receive Mixer LF to 3 GHz

Part Models
3
1ku List Price
Starting From $4.42

Part Details

  • Broadband RF, LO, and IF ports
  • Conversion gain: 3.7 dB
  • Noise figure: 12.2 dB
  • Input IP3: 22.7 dBm
  • Input P1dB: 8.3 dBm
  • LO drive: 0 dBm
  • Differential high impedance RF input port
  • Single-ended, 50 Ω LO input port
  • Open-collector IF output port
  • Single-supply operation: 5 V @ 98 mA
  • Power-down mode
  • Exposed paddle LFCSP: 3 mm × 3 mm
AD8342
Active Receive Mixer LF to 3 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Control Variable Gain Amplifiers (VGAs) 1
AD8351 PRODUCTION Low Distortion Differential RF/IF Amplifier
Digital Control VGAs 2
AD8370 PRODUCTION 750 MHz Digitally Controlled Variable Gain Amplifier
AD8375 PRODUCTION Ultralow Distortion IF VGA
Fractional-N PLL 1
ADF4153A RECOMMENDED FOR NEW DESIGNS Fractional-N Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
AD-FREQCVT1-EBZ

TX/RX channels, Frequency conversion from 1‑100 MHz up to 400 MHz

Product Details

The AD-FREQCVT1-EBZ is an add on board for the FMCOMMS3/4/5 boards which contain the AD9361. While the complete chip level design package can be found on the ADI product pages, information on the card, how to use it, the design package that surrounds it, and the software which can make it work, can be found on the analog wiki site.

The purpose of the AD-FREQCVT1-EBZ is frequency up or down conversion to allow the AD9361 to operate down to 1MHz.

EVAL-AD8342

AD8342 Evaluation Board

Product Details

AD8342-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. It requires a 5 V/100 mA power supply for normal operation. The 5 V power supply should be connected to the clip leads VPOS and GND. RF_IN and INLO ports take RF and LO input signals via edge-mounted SMA connectors. The IF port, labeled IF_OUT+, is configured for single-ended signaling via a balun transformer. The board also provides the access for differential IF outputs evaluation.


AD-FREQCVT1-EBZ
TX/RX channels, Frequency conversion from 1‑100 MHz up to 400 MHz
EVAL-AD8342
AD8342 Evaluation Board

Latest Discussions