AD7699

PRODUCTION

16-Bit, 8-Channel, 500 kSPS PulSAR ADC

Part Models
3
1ku List Price
Starting From $9.68
Viewing:

Part Details

  • 16-bit resolution with no missing codes
  • Throughput: 500 kSPS
  • INL: ±0.5 LSB typical, ±1.5 LSB maximum (±23 ppm or FSR)
  • Dynamic range: 93.3 dB
  • SINAD: 91.5 dB at 20 kHz
  • THD: −97 dB at 20 kHz
  • Analog input range: 0 V to VREF with VREF up to VDD
  • See datasheet for additional features
AD7699
16-Bit, 8-Channel, 500 kSPS PulSAR ADC
AD7699 Functional Block Diagram AD7699 Pin Configuration AD7699 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 2
ADA4807-1 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

ADA4807-2 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

Low Input Bias Current Op Amps (≤100 pA) 3
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
AD8620 PRODUCTION Low Input Bias Current, Wide BW JFET Precision Dual Op Amp
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
Low Noise Op Amps (≤ 10nV/√Hz) 3
AD8615 PRODUCTION Precision 20 MHz CMOS Single RRIO Operational Amplifier
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
ADA4897-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power Operational Amplifier
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 8
AD8605 PRODUCTION Precision, Low Noise, CMOS, RRIO Op Amp (single)
AD8655 PRODUCTION Low Noise, Precision CMOS Amplifier
AD8597 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (single)
AD8599 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (Dual)
ADA4805-1 RECOMMENDED FOR NEW DESIGNS 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier
ADA4805-2 RECOMMENDED FOR NEW DESIGNS Dual, 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
ADA4841-2 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
Series Voltage References 3
ADR444 PRODUCTION Ultralow Noise, LDO XFET® 4.096V Voltage Reference w/Current Sink and Source
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR434 PRODUCTION Low Noise XFET® Voltage References with Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-AD7699

AD7699 Evaluation Kit

Product Details

The EVAL-AD7699EDZ is a fully featured evaluation Kit for the AD7699. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7699
AD7699 Evaluation Kit

Latest Discussions

Recently Viewed