AD8597

PRODUCTION

Ultralow Distortion, Ultralow Noise Op Amp (single)

Part Models
5
1ku List Price
Starting From $2.65

Part Details

  • Low noise: 1.1 nV/√Hz at 1 kHz
  • Low distortion: −120 dB THD @ 1 kHz
  • Input noise, 0.1 Hz to 10 Hz: <76 nV p-p
  • Slew rate: 14 V/μs
  • Wide bandwidth: 10 MHz
  • Supply current: 4.8 mA/amp typical
  • Low offset voltage: 10 μV typical
  • CMRR: 120 dB
  • Unity-gain stable
  • ±15 V operation
AD8597
Ultralow Distortion, Ultralow Noise Op Amp (single)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Reference Designs

High Performance, 18-Bit ADC Front End
CN0261 Circuits from the lab

18-Bit, 250 kSPS Data Acquisition System Optimized for AC Performance

Features and Benefits

  • 18-Bit, 250kSPS PulSAR ADC
  • Low Noise Driver
  • Greater than 100dB SNR @ 1kHz Input
  • Greater than 118dB THD @ 1kHz Input
CN0261
18-Bit, 250 kSPS Data Acquisition System Optimized for AC Performance

Latest Discussions