ADA4807-1

RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

Part Models
4
1ku List Price
Starting From $1.28

Part Details

  • Low Noise
    3.1 nV/√Hz at 100 kHz
    0.7 pA/√Hz at 100 kHz
  • Low Distortion (HD2/HD3)
    -141/-144 dBc at 1 kHz
    -112/-115 dBc at 100 kHz
    -95/-79 dBc at 1 MHz
  • High speed performance
    -3dB bandwidth: 200 MHz
    Slew Rate: 225 V/µs
    0.1% Settling Time: 47 ns
  • Low input offset voltage and drift
    ±20 / ±125 µV (typical / max)
    0.7 /3.7 µV/°C (typical)
  • Low input offset current and drift
    8 / 100 nA (typical / max)
    30 / 250 pA/°C (typical / max)
  • Rail-to-Rail Input and Output
  • Low quiescent current:
    Enabled: 1 mA at ±5V
    Disabled: 2.4 µA at ±5V
  • Wide supply range:
    2.7 V to 11 V
  • Small Packaging:
    6-lead SC70, 6-lead SOT-23
ADA4807-1

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4807
  • ADA4807-1
  • ADA4807-2
  • ADA4807-4

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

OpAmp Error Budget Calculator

An online tool to illustrate range, gain and accuracy issues with Op Amp.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Reference Designs

Figure 1. CN0582 Simplified System Block Diagram
CN0582 Circuits from the lab

USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System

Features and Benefits

  • 4-Channels of Analog Input
  • IEPE, 4-20mA Sensor Compatible
  • Frequency Generator Output

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-03-07 01:00
    CN0582: USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System​
Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0540 Circuits from the lab

24-Bit Data Acquisition System for IEPE Sensors

Features and Benefits

  • IEPE compatible data acquisition system
  • Piezo and MEMs sensors
  • 54 kHz analog input bandwidth
  • Arduino form factor compatible

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2021-01-29 02:43
    CN0549 - CbM Development Platform
  • lazy blur
    VIDEO · 2022-09-21 01:06
    Easily Connect Sensors with ADI's Robust Industrial Signal Chains
CN0582
USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System
CN0540
24-Bit Data Acquisition System for IEPE Sensors

Latest Discussions

No discussions on ADA4807-1 yet. Have something to say?

Start a Discussion on EngineerZone®