ADA4841-1

PRODUCTION

Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier

Part Models
5
1ku List Price
Starting From $1.87

Part Details

  • Low power: 1.1 mA/amp
  • Low wideband noise
    • 2.1 nV/√Hz
    • 1.4 pA/√Hz
  • Low 1/f noise
    • 7 nV/√Hz @ 10 Hz
    • 13 pA/√Hz @ 10 Hz
  • Low distortion: −105 dBc @ 100 kHz, VO = 2 V p-p
  • High speed
    • 80 MHz, −3 dB bandwidth (G = +1)
    • 12 V/μs slew rate
    • 175 ns settling time to 0.1%
  • Low offset voltage: 0.3 mV maximum
  • Rail-to-rail output
  • Power down
  • Wide supply range: 2.7 V to 12 V
ADA4841-1
Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4805-1 RECOMMENDED FOR NEW DESIGNS 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4841

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

SPICE Model 1

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD7768

AD7768 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7768
  • PC control in conjunction with the SDP-H1 System Demonstration Platform (EVAL-SDP-CH1Z)
  • PC software control and data analysis 
  • Time and frequency domain
  • Standalone hardware capability

Product Details

The EVAL-AD7768FMCZ evaluation kit features the AD7768 24-bit, 256 kSPS, analog-to-digital converter (ADC). A 7 V to 9 V external bench top supply is regulated to 5 V and 3.3 V to supply the AD7768 and support components. The EVAL-AD7768FMCZ board connects to the USB port of the PC via a connection to the EVAL-SDP-CH1Z motherboard.

The AD7768 evaluation software fully configures the AD7768 device register functionality and provides dc and ac time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

The EVAL-AD7768FMCZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD7768 over a USB cable through the EVAL-SDP-CH1Z System Demonstration Platform (SDP). The AD7768 evaluation software requires PC running Windows® 7 to Windows 10 with a USB 2.0 port.

Full specifications on the AD7768 are available in the product data sheet, which should be consulted in conjunction with this user guide when working with the evaluation board.

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

eval board
EVAL-AD7768-4

AD7768-4 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7768-4
  • PC control in conjunction with the SDP-H1 system demonstration platform (EVAL-SDP-CH1Z)
  • PC software control and data analysis
  • Time and frequency domain
  • Standalone hardware capability

Product Details

The EVAL-AD7768-4FMCZ evaluation kit features the AD7768-4 24-bit, 256 kSPS, analog-to-digital converter (ADC). A 7 V to 9 V external bench top supply is regulated to 5 V and 3.3 V to supply the AD7768-4 and support components. The EVAL-AD7768-4FMCZ board connects to the USB port of the PC via a connection to the EVAL-SDP-CH1Z motherboard.

The AD7768-4 evaluation software fully configures the AD7768-4 device register functionality and provides dc and ac time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

The EVAL-AD7768-4FMCZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD7768-4 over a USB cable through the EVAL-SDP-CH1Z system demonstration platform (SDP).

Full specifications on the AD7768-4 are available in the product data sheet, which should be consulted in conjunction with this user guide when working with the evaluation board.

eval board
EVAL-AD7761

AD7761 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7761
  • PC control in conjunction with the SDP-H1 system demonstration platform (EVAL-SDP-CH1Z)
  • PC software control and data analysis
  • Time and frequency domain
  • Standalone hardware capability

Product Details

The EVAL-AD7761FMCZ evaluation kit features the AD7761 16-bit, 256 kSPS, analog-to-digital converter (ADC). A 7 V to 9 V external bench top supply is regulated to 5 V and 3.3 V to supply the AD7761 and support components. The EVAL-AD7761FMCZ board connects to the USB port of the PC via a connection to the EVAL-SDP-CH1Z motherboard.

The AD7761 evaluation software fully configures the AD7761 device register functionality and provides dc and ac time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

The EVAL-AD7761FMCZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD7761 over a USB cable through the EVAL-SDP-CH1Z system demonstration platform (SDP).

Full specifications for the AD7761 are available in the product data sheet, which should be consulted in conjunction with this user guide when working with the evaluation board.

EVAL-AD7768
AD7768 Evaluation Board
EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers
EVAL-AD7768-4
AD7768-4 Evaluation Board
EVAL-AD7761
AD7761 Evaluation Board

Reference Designs

Basic Single-Ended, Low Voltage, Low Power, 16-Bit, 100 kSPS ADC Solution
CN0255 Circuits from the lab

16-Bit, 100 kSPS, Single Supply, Low Power Data Acquisition System

Features and Benefits

  • 16-bit, 100KSPS Data Acquisiton
  • Single Supply
  • 8mW Total Power
CN0255
16-Bit, 100 kSPS, Single Supply, Low Power Data Acquisition System

Latest Discussions

No discussions on ADA4841-1 yet. Have something to say?

Start a Discussion on EngineerZone®