LT3022

RECOMMENDED FOR NEW DESIGNS

1A, 0.9V to 10V, Very Low Dropout Linear Regulator

Part Models
20
1ku List Price
Starting From $3.28

Part Details

  • VIN Range: 0.9V to 10V
  • Dropout Voltage: 145mV Typical
  • Output Current: 1A
  • Adjustable Output (VREF = VOUT(MIN) = 200mV)
  • Fixed Output Voltages: 1.2V, 1.5V, 1.8V
  • Stable with Low ESR, Ceramic Output Capacitors (10μF Minimum)
  • 0.05% Typical Load Regulation from 1mA to 1A
  • Quiescent Current: 400μA Typical
  • 7.5μA Typical Quiescent Current in Shutdown
  • Current Limit Protection
  • Reverse-Battery Protection with No Reverse Current
  • Thermal Limiting with Hysteresis
  • 16-Lead (5mm × 3mm) DFN and MSOP Packages
LT3022
1A, 0.9V to 10V, Very Low Dropout Linear Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Single-Supply Monitors 1
LTC2917 PRODUCTION Voltage Supervisor with 27 Selectable Thresholds and Watchdog Timer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT3022
  • LT3022-1.2
  • LT3022-1.5
  • LT3022-1.8
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC932A

LT3022EDHC Demo Board | VLDO Linear Regulator, 1V ≤ VIN ≤ 10V, VOUT = 0.9V/1.0V/1.2V/1.5V/1.8V @ 1A

Product Details

Demonstration circuit 932A is an adjustable 1A linear regulator featuring LT3022. The LT3022 is a very low dropout voltage (VLDO™) linear regulator that operates from input supplies down to 0.9V. The device supplies 1A of output current with 145mV typical dropout voltage. The LT3022 is ideal for low input voltage to low output voltage applications, providing comparable electrical efficiency to a switching regulator. The demo board has an input voltage range from 1V to 10V and provides a jumper-selectable output voltage of 0.9V, 1V, 1.2V, 1.5V, 1.8V or a user-defined value down to 200mV. The regulator optimizes stability and transient response with low ESR ceramic output capacitors as small as 10µF. Other LT3022 features include 0.05% typical line regulation and 0.05% typical load regulation. In shutdown, the quiescent current typically drops to 7.5µA. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting with hysteresis and reverse-current protection.


 

DC932A
LT3022EDHC Demo Board | VLDO Linear Regulator, 1V ≤ VIN ≤ 10V, VOUT = 0.9V/1.0V/1.2V/1.5V/1.8V @ 1A

Reference Designs

DK-DEV-5CGTD9N Dev Kit
Altera Cyclone V GT FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DC934A Demo Board for DK-DEV-5CSXC6N
Altera Cyclone V SoC Development Kit and SoC Embedded Design Suite Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5SGXEA7N Dev Kit
Altera Stratix V GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
MAX 10 NEEK Dev Kit
MAX 10 NEEK Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Stratix V Advanced System Development Board
Stratix V Advanced System Development Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Cyclone V GT FPGA Development Kit
Altera Cyclone V SoC Development Kit and SoC Embedded Design Suite
Altera Stratix V GX FPGA Development Kit
MAX 10 NEEK Development Kit
Stratix V Advanced System Development Board

Latest Discussions

Recently Viewed