Radioverse_promo_small-new-2020

RadioVerse has the tools, reference designs, modules, and support for 5G and other advanced radio applications.

Explore RadioVerse solutions

ADRV9009

RECOMMENDED FOR NEW DESIGNS

Integrated Dual RF Tx, Rx, and Observation Rx

Part Models
2
1ku List Price
Starting From $409.60

Part Details

  • Dual transmitters
  • Dual receivers
  • Dual input shared observation receiver
  • Maximum receiver bandwidth: 200 MHz
  • Maximum tunable transmitter synthesis bandwidth: 450 MHz
  • Maximum observation receiver bandwidth: 450 MHz
  • Fully integrated fractional-N RF synthesizers
  • Fully integrated clock synthesizer
  • Multichip phase synchronization for RF LO and baseband clocks
  • JESD204B datapath interface
  • Tuning range (center frequency): 75 MHz to 6000 MHz
ADRV9009
Integrated Dual RF Tx, Rx, and Observation Rx
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

SDR Integrated Transceiver Design Resources

This site contains the device documentation packages for the SDR Integrated Transceivers including user guides, IBIS models, and PCB files.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADRV9008/9

ADRV9008/ADRV9009 Evaluation Board

Features and Benefits

  • Complete Radio Card for evaluation
    • ADRV9009-W/PCBZ: Evaluation kit for ADRV9009 (Dual RF Rx/Tx/Orx Evaluation Board)
    • ADRV9008-1W/PCBZ: Evaluation kit for ADRV9008-1 (Dual RF Rx Evaluation Board)
    • ADRV9008-2W/PCBZ: Evaluation kit for ADRV9008-2 (Dual RF Tx/Orx Evaluation Board)
  • Wide band RF operation over 75MHz - 6GHz frequency range
  • Complete with high efficiency power supply solution and clocking solution
  • FMC connector to Xilinx motherboard (EVAL-TPG-ZYNQ3)
  • Powered from single FMC connector
  • Includes schematics, layout, BOM, HDL, drivers and application software

Product Details

The ADRV9009-W/PCBZ is a radio card designed to showcase the ADRV9009, the widest bandwidth, highest performance RF integrated transceiver. The radio card provides a single 2x2 transceiver platform for device evaluation and rapid prototyping of radio solutions. All peripherals necessary for the radio card to operate including a high efficiency switcher only power supply solution, and a high performance clocking solution are populated on the board. The ADRV9009-W/PCBZ is a single-chip TDD solution of dual receivers, dual transmitters with observation receiver.

The ADRV9009-W/PCBZ operates over a wide tuning range 75MHz – 6GHz, however the RF performance is tempered by the very wide band front end match. This board is primarily intended for system investigation and bringing up various waveforms from a software team before custom hardware is complete. The objective being for designers to see waveforms, but not being concerned about the last 1dB or 1% EVM of performance.

The ADRV9008-1W/PCBZ is an evaluation kit to showcase the ADRV9008-1, offering dual receivers over a tuning range 75MHz – 6GHz. The ADRV9008-2W/PCBZ is an evaluation kit to showcase the ADRV9008-2, offering dual transmitters with observation receiver over a tuning range 75MHz – 6GHz.

ADRV9008/ADRV9009 Evaluation and Prototyping Platforms
ADI provides a full set of software and hardware tools for evaluation, prototyping and reference design. The following table outlines the available hardware and software tools.

  Carrier Boards Software & Driver
Evaluation Platform Evaluation Software:
  • API Library
  • Windows GUI for configuration and data capture
Prototyping Platform

Prototyping Software:

  • Open-source Linux driver
  • Open-source Linux IIO Scope for data capture
  • Compatible with GNU Radio
  • Publicly available reference design on GitHub, using ADI JESD204B Interface Framework

eval board
AD-FMCOMMS8-EBZ

Dual ADRV9009 FMC Compatible Prototyping Platform

Features and Benefits

  • Quad transmitters
  • Quad receivers
  • Quad input Observation Receiver for DPD
  • Max Rx BW: 200 MHz
  • Max Tunable Tx synthesis BW: 450 MHz
  • Max Observation Rx BW: 450MHz
  • Tuning range: 75 MHz to 6000 MHz
  • Fully integrated fractional-N RF synthesizers
  • Multi-chip phase synchronization for all RF LO and baseband clocks
  • Includes schematics, layout, BOM, HDL, Linux drivers and application software
  • Suitable for high channel density applications

Product Details

The AD-FMCOMMS8-EBZ is an integrated RF design containing two Analog Devices ADRV9009 wideband transceivers. It complies with VITA 57.1 mechanical dimensions 84mm × 69mm, but not full compliance with keep out areas. This allows easy connection to a compatible FPGA development board that supports FMC HPC mechanical connector and JESD204B bus interface. It can be used for prototyping with up to 4 Transmit and Receive channels that can be synchronised in phase and frequency. Additionally it can be used with the ADRV9009-ZU11EG RF-SOM system allowing for 8 phase and frequency synchronised Transmit and Receive channels for complex multi-stream applications ensuring end-to-end deterministic latency.

Applications

  • 3G, 4G, and 5G TDD macrocell base stations
  • TDD active antenna systems
  • Massive multiple input, multiple output (MIMO)
  • Phased array radar
  • Electronic warfare
  • Military communications
  • Portable test equipment

eval board
ADRV2CRR-FMC

ADRV9009-ZU11EG Evaluation Carrier Board

Features and Benefits

  • Carrier board for prototyping with the ADRV9009-ZU11EG(RF-SOM) & AD-FMCOMMS8-EBZ
  • 2× 400-pin FMC sockets for connecting to the RF-SOM
  • 1× 400pin HPC FMC connector to connect compatible expansion board, eg. AD-FMCOMMS8-EBZ
  • Data connectivity options
    • 1Gbps Ethernet ×2, USB3.0, PCIe Gen3 ×8, SFP+, QSFP+
    • Check on the further documentation link for the software functionality provided across the different interfaces
  • Other I/O
    • Displayport, SD Card holder, PMOD, USB UART, Audio In/Out, Fan, JTAG, Status LED’s, Power and Config Switches
  • System clocking inputs
    • EXT REFCLK, SYNC In, 1PPS

Product Details

The ADRV2CRR-FMC is the carrier board that enables users to evaluate and prototype with the ADRV9009-ZU11EG RF-SOM. It contains common high speed I/O connectivity options to give flexibility in what type of connection the user needs.

It comes with a power supply that powers up the full system, a heatsink that the user fits to the RF-SOM heat spreader plate and necessary cables and adapters to get up and running.

Additionally the AD-FMCOMMS8-EBZ can be plugged into the carrier board on the spare HPC FMC+ connector. This allows for prototyping with up to 8 Transmit and Receive channels, synchronised in phase and frequency for complex multi-stream applications offering end-to-end deterministic latency.

eval board
ADRV9009-ZU11EG RF-SOM

RF System on Module using the ADRV9009 Wideband Transceiver

Features and Benefits

  • Quad transmitters
  • Quad receivers
  • Quad input Observation Receiver for DPD
  • Max Rx BW: 200 MHz
  • Max Tunable Tx synthesis BW: 450 MHz
  • Max Observation Rx BW: 450MHz
  • Fully integrated fractional-N RF synthesizers
  • Multi-chip phase synchronization for all RF LO and baseband clocks
  • Tuning range: 75 MHz to 6000 MHz

Product Details

The ADRV9009-ZU11EG is a highly integrated RF System-On-Module(RF-SOM) based on dual Analog Devices ADRV9009 wideband transceivers. When combined with the ADRV2CRR-FMC carrier board this hardware platform can be used for prototyping and reducing time to market for application specific designs offering 4 Tx and Rx RF channels.

An additional RF board can also be fitted to the carrier to further expand the system up to 8 Tx and Rx RF channels. Multiple ADRV9009-ZU11EG’s can be synchronized together for prototyping of complex multi-stream applications ensuring end-to-end deterministic latency. The ADRV9009 Transceivers include integrated LO and phase synchronization. Overall system frequency & phase synchronization is maintained with a clock tree structure using ADI high performance low jitter HMC7044 devices, making it ideal for applications requiring phase alignment across a large number of channels.

The ADRV9009-ZU11EG has extensive I/O capability via the two 400-pin connectors fitted on the under side. When combined with the ADRV2CRR-FMC carrier board a variety of high speed I/O can be used, including USB3, USB2, PCIe 3.0 x8, QSFP+, SFP+, 1Gb Ethernet x2, and CPRI capability.

PDF versions of the schematics can be downloaded for reference.

The necessary software is available to help a user get up and running out of the box.

  • Platform development environment support includes Industry standard Linux Industrial I/O (IIO) Applications, MATLAB®, Simulink®, and GNU Radio, and streaming interfaces for custom C, C++, python, and C# applications
  • Open source HDL reference designs and drivers are available for evaluation and prototyping

EVAL-ADRV9008/9
ADRV9008/ADRV9009 Evaluation Board
AD-FMCOMMS8-EBZ
Dual ADRV9009 FMC Compatible Prototyping Platform
ADRV2CRR-FMC
ADRV9009-ZU11EG Evaluation Carrier Board
ADRV9009-ZU11EG RF-SOM
RF System on Module using the ADRV9009 Wideband Transceiver

Latest Discussions

Recently Viewed