AD4630-24 24-Bit, 2 MSPS Dual Simultaneous Sampling SAR ADC
The AD4630-24 is a two-channel, simultaneous sampling, Easy Drive, 2 MSPS SAR ADC. With a guaranteed maximum ±0.9 ppm INL and no missing codes at 24 bits, the AD4630-24 achieves unparalleled precision from −40°C to +125°C.
Video Player is loading.
Current Time 0:00
Duration 1:01
Loaded: 0%
Stream Type LIVE
Remaining Time 1:01
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

AD4630-24 24-Bit, 2 MSPS Dual Simultaneous Sampling SAR ADC

Jan 24 2022

The AD4630-24 is a two-channel, simultaneous sampling, Easy Drive, 2 MSPS successive approximation register (SAR) analog-to-digital converter (ADC). With a guaranteed maximum ±0.9 ppm INL and no missing codes at 24 bits, the AD4630-24 achieves unparalleled precision from −40°C to +125°C.

AD4630-24 24-Bit, 2 MSPS Dual Simultaneous Sampling SAR ADC
The AD4630-24 is a two-channel, simultaneous sampling, Easy Drive, 2 MSPS SAR ADC. With a guaranteed maximum ±0.9 ppm INL and no missing codes at 24 bits, the AD4630-24 achieves unparalleled precision from −40°C to +125°C.
Video Player is loading.
Current Time 0:00
Duration 1:01
Loaded: 0%
Stream Type LIVE
Remaining Time 1:01
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

AD4630-24 24-Bit, 2 MSPS Dual Simultaneous Sampling SAR ADC

Jan 24 2022
The AD4630-24 is a two-channel, simultaneous sampling, Easy Drive, 2 MSPS successive approximation register (SAR) analog-to-digital converter (ADC). With a guaranteed maximum ±0.9 ppm INL and no missing codes at 24 bits, the AD4630-24 achieves unparalleled precision from −40°C to +125°C.